feedback
Rate this webpage
Need
Support?

NCP3901: Dual Input, Single Output Power Source Multiplexer

Datasheet: Dual Input, Single Output Power Source Multiplexer
Rev. 2 (222kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP3901 integrated circuit is a dual input, single output power source multiplexer. It is optimized for multiplexing 2 different charging inputs to feed a single input battery charger. To address all types of applications, the device is able to support autonomous and slave modes of operation. Reverse USB on−the−go is fully supported
Features   Benefits
     
  • Reverse 5 V OTG Support through VINA Path
 
  • Support the OTG function
  • Maximum 20 V Over Voltage Threshold
 
  • Application robustness
  • Autonomous Priority Selection and Switch Over Lock
 
  • More flexible for channel selection
  • Compliance with IEC61000−4−5 at 100 V for VINA
 
  • Application robustness
  • Small Footprint: 3.1 x 1.65 mm WLCSP28 0.4 mm Pitch
 
  • Small the PCB size
Applications   End Products
  • Channel selection from USB or Wireless
  • Channel selection from USB or MODS
 
  • Handheld Devices
  • Tablets
  • Smart Phone
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3901GEVB Active
Pb-free
Dual Input, Single Output Power Source Multiplexer
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3901FCCT1G Active
Pb-free
Halide free
NCP3901 WLCSP-28 567KR 1 260 Tape and Reel 3000 $0.5867
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP3901FCCT1G  
 $0.5867 
Pb
H
 Active   
1
50
3
3
20
WLCSP-28
Case Outlines
567KR   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.