NCP330: Controlled Load Switch, Soft-Start, 3.0 A
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP330 is a low Ron N-channel MOSFET controlled by a soft-start sequence of 2 ms for mobile applications. The very low RDS(on) allows system supplying or battery charging up to DC 3A. The device is enable automatically if a Power Supply is connected on Vin pin (active High) and maintained off if no Vin (internal pull down).
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Videos (1) |
Package Drawings (1) | Evaluation Board Documents (8) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP330MUTBGEVB | Active |
|
Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board | ||
STR-PWRNCV330-R0-GEVK | Active |
|
Automotive Strata enabled Controlled Load Switch with Soft-Start |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP330MUTBG | Active |
|
NCP330 | UDFN-4 | 517CE | 1 | 260 | Tape and Reel | 3000 | $0.2533
|
||||||||
NCV330MUTBG | Active |
|
NCP330, AEC Qualified 330 Device | UDFN-4 | 517CE | 1 | 260 | Tape and Reel | 3000 | $0.2133 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >10K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.