feedback
Rate this webpage
Need
Support?

NCP163: LDO Regulator, 250 mA, Ultra-High PSRR, Ultra-Low Noise

Datasheet: LDO Regulator - Ultra-Low Noise, High PSRR, RF and Analog Circuits, 250 mA
Rev. 10 (1087kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP163 is an LDO (Low Dropout Regulator) capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP163 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1 µF input and a 1 µF output ceramic capacitor. It is available in two thickness ultra−small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP), XDFN−4 0.65P, 1 mm x 1 mm and in TSOP5 packages

Similar Products:


  NCP160 NCP161 NCP163 NCP167
Output Current (A) 0.25 0.45 0.25 0.70
PSRR f=1 kHz (dB) 98 98 92 85
Dropout Voltage (V) 0.080 0.150 0.080 0.210
Features   Benefits
     
  • Ultra High PSRR 92dB at 1 kHz, 60dB at 100 kHz
 
  • Excellent for power sensitive device like Wi-Fi module
  • Ultra Low Output Noise 6.5 µVRMS
 
  • Very well suited for noise sensitive application
  • Ultra Low Quiescent current 12 µA
 
  • Improved efficiency during light load conditions
  • Operating Input Voltage Range 2.2V to 5.5V
 
  • Suitable for battery powered device
  • Very Low Dropout 80mV at 250mA
 
  • Low power dissipation at full load
  • Available in 0.64mm x 0.64 mm CSP4 0.35P and 1mm x 1mm XDFN4 0.65P Packages
 
  • Great for space constraint application
  • Available in TSOP5 Package
 
  • Suitable for applications requiring leaded package
Applications   End Products
  • A/D and D/A Converters Power supply
  • Audio codec
  • Battery Powered Equipment
  • Camera module
  • Precision Analog Circuits
  • RF Modules
  • LP5907 or LP5910 Upgrade
 
  • Cameras and camcoders
  • Smartphones
  • Tablets
  • Wireless Routers
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP163AFCT280T2GEVB Active
Pb-free
NCP163 WLCSP4 Eval Board
NCP163AMX280TBGEVB Active
Pb-free
NCP163 XDFN4 Eval Board
NCP163ASN280T1GEVB Active
Pb-free
NCP163 SOT23 Eval Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP163AFCS120T2G Active
Pb-free
Halide free
NCP163, 1.2 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS180T2G Active
Pb-free
Halide free
NCP163, 1.8 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS250T2G Active
Pb-free
Halide free
NCP163, 2.5 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS260T2G Active
Pb-free
Halide free
NCP163, 2.6 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS270T2G Active
Pb-free
Halide free
NCP163, 2.7 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS280T2G Active
Pb-free
Halide free
NCP163, 2.8 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS285T2G Active
Pb-free
Halide free
NCP163, 2.85 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS290T2G Active
Pb-free
Halide free
NCP163, 2.9 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCS2925T2G Active
Pb-free
Halide free
NCP163, 2.925 V, Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT120T2G Active
Pb-free
Halide free
NCP163, 1.2 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT180T2G Active
Pb-free
Halide free
NCP163, 1.8 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT250T2G Active
Pb-free
Halide free
NCP163, 2.5 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT260T2G Active
Pb-free
Halide free
NCP163, 2.6 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT270T2G Active
Pb-free
Halide free
NCP163, 2.7 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT280T2G Active
Pb-free
Halide free
NCP163, 2.8 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT285T2G Active
Pb-free
Halide free
NCP163, 2.85 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT290T2G Active
Pb-free
Halide free
NCP163, 2.9 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT2925T2G Active
Pb-free
Halide free
NCP163, 2.925 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT300T2G Active
Pb-free
Halide free
NCP163, 3.0 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AFCT330T2G Active
Pb-free
Halide free
NCP163, 3.3 V, Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163AMX120TBG Active
Pb-free
Halide free
NCP163, 1.2 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX130TBG Active
Pb-free
Halide free
NCP163, 1.3 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX150TBG Active
Pb-free
Halide free
NCP163, 1.5 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX180TBG Active
Pb-free
Halide free
NCP163, 1.8 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX1825TBG Active
Pb-free
Halide free
NCP163, 1.825 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX190TBG Active
Pb-free
Halide free
NCP163, 1.9 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX250TBG Active
Pb-free
Halide free
NCP163, 2.5 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX260TBG Active
Pb-free
Halide free
NCP163, 2.6 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX270TBG Active
Pb-free
Halide free
NCP163, 2.7 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX275TBG Active
Pb-free
Halide free
NCP163, 2.75 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX280TBG Active
Pb-free
Halide free
NCP163, 2.8 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX285TBG Active
Pb-free
Halide free
NCP163, 2.85 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX290TBG Active
Pb-free
Halide free
NCP163, 2.9 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX300TBG Active
Pb-free
Halide free
NCP163, 3.0 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX330TBG Active
Pb-free
Halide free
NCP163, 3.3 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163AMX500TBG Active
Pb-free
Halide free
NCP163, 5.0 V, Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163ASN150T1G Active
Pb-free
Halide free
NCP163, 1.5V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN180T1G Active
Pb-free
Halide free
NCP163, 1.8 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN250T1G Active
Pb-free
Halide free
NCP163, 2.5 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN270T1G Active
Pb-free
Halide free
NCP163, 2.7 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN280T1G Active
Pb-free
Halide free
NCP163, 2.8 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN300T1G Active
Pb-free
Halide free
NCP163, 3.0 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN330T1G Active
Pb-free
Halide free
NCP163, 3.3 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163ASN500T1G Active
Pb-free
Halide free
NCP163, 5.0 V, Active Discharge, TSOP5 SOT-23-5 527AH 1 260 Tape and Reel 3000 $0.1433
NCP163BFCS180T2G Active
Pb-free
Halide free
NCP163, 1.8 V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163BFCS2925T2G Active
Pb-free
Halide free
NCP163, 2.925 V, Non-Active Discharge WLCSP-4 567KA 1 260 Tape and Reel 5000 $0.1113
NCP163BFCT180T2G Active
Pb-free
Halide free
NCP163, 1.8 V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163BFCT2925T2G Active
Pb-free
Halide free
NCP163, 2.925 V, Non-Active Discharge WLCSP-4 567JZ 1 260 Tape and Reel 5000 $0.1113
NCP163BMX180TBG Active
Pb-free
Halide free
NCP163, 1.8 V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163BMX1825TBG Active
Pb-free
Halide free
NCP163, 1.825 V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
NCP163BMX275TBG Active
Pb-free
Halide free
NCP163, 2.75 V, Non-Active Discharge XDFN-4 711AJ 1 260 Tape and Reel 3000 $0.1144
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 380,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 490,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 110,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 270,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 360,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 85,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 105,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 55,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 305,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 57,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 45,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 39,000
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 36,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 6,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 162,000
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 33,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 117,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 50,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 55,000
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Output
Polarity
VO (V)
IO Typ (A)
VI Min (V)
VI Max (V)
VDO Typ (V)
Iq Typ (mA)
PSRR (dB)
Noise (µVrms)
Enable
PowerGood
Application
Package Type
NCP163AFCS120T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.2
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS180T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS250T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.5
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS260T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.6
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS270T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.7
0.25
2.2
5.5
0.1
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS280T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.8
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS285T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.85
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS290T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.9
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCS2925T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.925
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT120T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.2
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT180T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT250T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.5
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT260T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.6
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT270T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.7
0.25
2.2
5.5
0.1
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT280T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.8
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT285T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.85
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT290T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.9
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT2925T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.925
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT300T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
3
0.25
2.2
5.5
0.09
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AFCT330T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
3.3
0.25
2.2
5.5
0.08
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163AMX120TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.2
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX130TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.3
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX150TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.5
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX180TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX1825TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.825
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX190TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.9
0.25
2.2
5.5
0.175
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX250TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.5
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX260TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.6
0.25
2.2
5.5
0.105
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX270TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.7
0.25
2.2
5.5
0.1
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX275TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.75
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX280TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.8
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX285TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.85
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX290TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.9
0.25
2.2
5.5
0.9
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX300TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
3
0.25
2.2
5.5
0.09
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX330TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
3.3
0.25
2.2
5.5
0.08
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163AMX500TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
5
0.25
2.2
5.5
0.075
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163ASN150T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.5
0.25
2.2
5.5
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN180T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN250T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.5
0.25
2.2
5.5
0.11
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN270T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.7
0.25
2.2
5.5
0.1
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN280T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
2.8
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN300T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3
0.25
2.2
5.5
0.09
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN330T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
3.3
0.25
2.2
5.5
0.08
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163ASN500T1G  
 $0.1433 
Pb
H
 Active   
Single
Positive
5
0.25
2.2
5.5
0.075
0.012
92
6.5
Yes
No
Consumer
SOT-23-5
NCP163BFCS180T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163BFCS2925T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.925
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163BFCT180T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163BFCT2925T2G  
 $0.1113 
Pb
H
 Active   
Single
Positive
2.925
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
WLCSP-4
NCP163BMX180TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.8
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163BMX1825TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
1.825
0.25
2.2
5.5
0.18
0.012
92
6.5
Yes
No
Consumer
XDFN-4
NCP163BMX275TBG  
 $0.1144 
Pb
H
 Active   
Single
Positive
2.75
0.25
2.2
5.5
0.095
0.012
92
6.5
Yes
No
Consumer
XDFN-4
Case Outlines
527AH    711AJ    483    567KA    567JZ   
Application
Diagram - Block
Previously Viewed Products
Clear List

New Products

NCV8730  150 mA LDO Regulator

  • Low quiescent current of 1 µA typical, and shutdown current of 100 nA typical
  • Wide operating input voltage range of 2.7 to 38 V
  • Low dropout of 290 mV typical @ 150 mA, 3.3 V

NCV8187  1.2 A LDO Regulator

  • Low Iq of 30 µA typical over full temperature range
  • High PSRR of 85 dB at 1 kHz for power stability
  • Low noise of 9 µV(RMS)

Featured Video
Solutions for High Voltage Drives Part 2
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.