feedback
Rate this webpage
Need
Support?

N24RF16E: Dual Interface RFID 16 Kb EEPROM Tag ISO 15693 RF, I2C Bus, Energy Harvesting

Datasheet: RFID 16 Kb EEPROM Tag ISO 15693 RF, I2C Bus, Energy Harvesting
Rev. 1 (239kB)
Product Overview
»View Material Composition
» Product Change Notification
The N24RF16E is a RFID/NFC tag with a 16 Kb EEPROM device, offering both contactless and contact interface. In addition to the ISO/IEC 15693 radio frequency identification (RFID) interface protocol, the device features an I2C interface to communicate with a microcontroller. The I2C contact interface requires an external power supply. The 16 Kb EEPROM array is internally organized as 512 x 32 bits in RF mode and as 2048 x 8 bits when accessed from the I2C interface.
Features
 
  • Contactless Transmission of Data
  • ISO 15693 / ISO 18000−3 Mode1 Compliant
  • Vicinity Range Communication (up to 150 cm)
  • Air Interface Communication at 13.56 MHz (HF)
  • To tag: ASK Modulation with 1.65 Kbit/s or 26.48 Kbit/s Data Rate
  • From Tag: Load Modulation Using Manchester Coding with 423 kHz and 484 kHz Subcarriers in Low (6.6 Kbit/s) or high (26 Kbit/s) Data Rate Mode. Supports the 53 Kbit/s Data Rate with Fast Commands
  • Read & Write 32−bit Block Mode
  • Anti−collision Support
  • 64−bit Unique Identifier (UID)
  • Multiple 32−bit Passwords and Lock Feature for Each User Memory Sector
  • Supports Fast (400 kHz) and Fast−Plus (1 MHz) I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 4−Byte Page Write Buffer
  • I2C Timeout
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • 512 Blocks x 32 Bits (16 Sectors of 32 Blocks Each) RF Mode
  • 2048 x 8 Bits I2C Mode
  • 2,000,000 Program/Erase Cycles
  • 200 Year Data Retention
  • −40C to +105C Temperature Range
  • SOIC, TSSOP 8−lead Packages
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • NFC Tag
  • RF Tag
  • EEPROM
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1) Videos (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
N24RF16EDTPT3G Active
Pb-free
Halide free
N24RF16E TSSOP-8 948AL 1 260 Tape and Reel 3000 $1.2
N24RF16EDWPT3G Active
Pb-free
Halide free
N24RF16E SOIC-8 751BD 1 260 Tape and Reel 3000 $1.1333
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 9,000
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 54,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
N24RF16EDTPT3G  
 $1.2 
Pb
H
 Active   
Serial
16 kb
2048 x 8
I2C
1000
400
1.8
5.5
10
100
0.4
-40
105
TSSOP-8
N24RF16EDWPT3G  
 $1.1333 
Pb
H
 Active   
Serial
16 kb
2048 x 8
I2C
1000
400
1.8
5.5
10
100
0.4
-40
105
SOIC-8
Case Outlines
751BD    948AL   
Previously Viewed Products
Clear List

Featured Video
Dual Interface NFC-RF Introduction
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.