feedback
Rate this webpage
Need
Support?

NUF4402MN: EMI Filter, 4-Channel, with Integrated ESD Protection

Datasheet: EMI Filter, 4-Channel, with Integrated ESD Protection
Rev. 3 (165.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This device is a 4 line EMI filter array for wireless applications. Greater than -25 dB attenuation is obtained at frequencies from 800 MHz to 3.0 GHz. It also offers ESD protection-clamping tranients from static discharges. ESD protection is provided across all capacitors.
Features
 
  • EMI Filtering and ESD Protection
  • Integration of 12 Discrete Components
  • Compliance with IEC61000-4-2 (Level 4) 8.0 kV (Contact) and 15 kV (Air)
  • DFN Package, 1.6 x 1.6 mm
  • Moisture Sensitivity Level 1
  • ESD Ratings: Machine Model = C and Human Body Model = 3B
Applications
  • EMI Filtering and ESD Protection for Data Lines
  • Wireless Phones, Handheld Products, Notebook Computers, and LCD Displays
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NUF4402MNT1G Active
Pb-free
Halide free
NUF4402MN DFN-8 506AK 1 260 Tape and Reel 3000 $0.1667
SZNUF4402MNT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUF4402MN DFN-8 506AK 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 183,000
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Filter Type
R Typ (Ω)
C Typ (pF)
IR Max (µA)
V(BR) Typ (V)
VRWM Max (V)
Package Type
NUF4402MNT1G  
 $0.1667 
Pb
H
 Active   
Display Port
General I/O
4
R-C
100
12
0.1
7
5
DFN-8
SZNUF4402MNT1G  
Pb
A
H
P
 Active   
Display Port
General I/O
4
R-C
100
12
0.1
7
5
DFN-8
Case Outlines
506AK   
Packages
NUF4402MN: EMI Filter, 4-Channel, with Integrated ESD Protection
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.