feedback
Rate this webpage
Need
Support?

NTP110N65S3HF: Power MOSFET, N-Channel, SUPERFET® III, FRFET®, 650 V, 30 A, 110 mΩ, TO-220

Datasheet: MOSFET — Power, N-Channel, SUPERFET III, FRFET 650 V, 30 A, 110 mΩ
Rev. 0 (287kB)
Product Overview
»View Material Composition
» Product Change Notification
SUPERFET III MOSFET is ON Semiconductor’s brand−new high voltage super−junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on−resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SUPERFET III MOSFET is very suitable for the various power systems for miniaturization and higher efficiency. SUPERFET III FRFET MOSFET’s optimized reverse recovery performance of body diode can remove additional component and improve system reliability.
Features   Benefits
     
  • 700 V @ TJ = 150 °C
 
  • Higher system reliability at low temperature operation
  • Ultra Low Gate Charge (Typ. Qg = 62 nC)
 
  • Lower switching loss
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 522 pF)
 
  • Lower switching loss
  • Excellent body diode performance (low Qrr, robust body diode)
 
  • Higher system reliability in LLC and Phase shift full bridge circuit
  • Optimized Capacitance
 
  • Lower peak Vds and lower Vgs oscillation
  • RoHS Compliant
   
  • 100% Avalanche Tested
   
  • Typ. RDS(on) = 98 mΩ
   
Applications   End Products
  • Telecommunication
  • Cloud system
  • Industrial
 
  • Telecom power
  • Server power
  • EV charger
  • Solar / UPS
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTP110N65S3HF Active
Pb-free
Halide free
NTP110N65S3HF TO-220-3 340AT NA Tube 800 $1.8721
Market Leadtime (weeks) : 4 to 8
Avnet   (2020-08-19 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTP110N65S3HF  
 $1.8721 
Pb
H
 Active   
N-Channel
Single
650
30
5
30
240
110
62
TO-220-3
Case Outlines
340AT   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.