ECH8310: P-Channel Power MOSFET, -30 V, -9 A, 17 mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
ECH8310 is a P-Channel Power MOSFET, -30V, -9A, 17mΩ, Single ECH8 for General-Purpose Switching Device Application.
Features | |
---|---|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Data Sheets (1) |
Software (7) | Package Drawings (1) |
Simulation Models (1) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709501A06GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
LC709511A02GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
LC709511A05GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ECH8310-TL-H | Active |
|
ECH8310 | SOT-28 FL / ECH-8 | 318BF | 1 | 260 | Tape and Reel | 3000 | $0.9394
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
ECH8310-TL-H
$0.9394
Pb
A
H
P
Active
P-Channel
Single
-30
20
2.6
-9
1.5
-
28
17
-
28
1400
SOT-28 FL / ECH-8
Case Outlines
318BF
Support |