FMB2222A: NPN Multi-Chip General Purpose Amplifier
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
This device is for use as a medium power amplifier and switch requiring collector currents up to 500 mA. Sourced from Process 19.
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (1) | Data Sheets (1) |
Simulation Models (1) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FMB2222A | Active |
|
FMB2222A | TSOT-23-6 | 419AG | 1 | 260 | Tape and Reel | 3000 | $0.1201
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
FMB2222A
$0.1201
Pb
A
H
P
Active
NPN
General Purpose
1
0.5
45
75
5
2
-
100
300
300
0.7
TSOT-23-6
Case Outlines
419AG
Support |