feedback
Rate this webpage
Need
Support?

BC546(LEGACY FAIRCHILD): Transistor NPN Silicon Plastic

Datasheet: NPN Epitaxial Silicon Transistor
Rev. 2 (90kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
Features   Benefits
     
  • Pb-Free Package is Available*
 
  • TBD
Applications   End Products
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
 
  • TBD
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
BC546BTA Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0327
BC546BTF Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Tape and Reel 2000 $0.0336
BC547BTA Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0249
BC547CTFR Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Tape and Reel 2000 $0.0341
BC548BTA Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0292
BC548CTA Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0292
BC550CTA Active
Pb-free
BC546(LEGACY FAIRCHILD) TO-92-3 LF 135AR NA Fan-Fold 2000 $0.0292
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19) : >10K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Polarity
Type
VCE(sat) Max (V)
IC Cont. (A)
VCEO Min (V)
VCBO (V)
VEBO (V)
VBE(sat) (V)
VBE(on) (V)
hFE Min
hFE Max
fT Min (MHz)
PTM Max (W)
Package Type
BC546BTA  
 $0.0327 
Pb
 Active   
NPN
Linear Switching Medium Power
0.6
0.1
65
80
6
0.7
0.55
200
450
150
0.625
TO-92-3 LF
BC546BTF  
 $0.0336 
Pb
 Active   
NPN
Linear Switching Medium Power
0.6
0.1
65
80
6
0.7
0.55
200
450
150
0.625
TO-92-3 LF
BC547BTA  
 $0.0249 
Pb
 Active   
NPN
General Purpose
0.6
0.1
45
50
6
0.9
0.66
200
450
300
0.5
TO-92-3 LF
BC547CTFR  
 $0.0341 
Pb
 Active   
NPN
General Purpose
0.6
0.1
45
50
6
0.9
0.66
420
800
300
0.5
TO-92-3 LF
BC548BTA  
 $0.0292 
Pb
 Active   
NPN
General Purpose
0.6
0.1
30
30
5
0.9
0.66
200
450
300
0.5
TO-92-3 LF
BC548CTA  
 $0.0292 
Pb
 Active   
NPN
General Purpose
0.6
0.1
30
30
5
0.9
0.66
420
800
300
0.5
TO-92-3 LF
BC550CTA  
 $0.0292 
Pb
 Active   
NPN
General Purpose
0.6
0.1
45
50
5
0.9
0.66
420
800
300
0.5
TO-92-3 LF
Case Outlines
135AR   
Packages
BC546(LEGACY FAIRCHILD): Transistor NPN Silicon Plastic
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.