MM5Z2V4: 500 mW Standard Tolerance Zener Diode Voltage Regulators
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
These Zener Diode Voltage Regulators are packaged in the SOD-523 surface mount package. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables and high density PC boards.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Software (3) | Videos (1) |
Simulation Models (71) | Evaluation Board Documents (15) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC709511A05GEVB | Consult Sales Office |
|
Power Bank Controller Evaluation Board | ||
NCL30186SMRTGEVB | Active |
|
8W Smart LED Driver | ||
NIS5420MT1GEVB | Active |
|
12 V eFuse Evaluation Board, Thermal Latching | ||
NIS5420MT6GEVB | Active |
|
NIS5420MT6GEVB: 12 V eFuse Evaluation Board, Auto-Retry |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MM5Z10VT1G | Active |
|
MM5Z2V4, 10 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z10VT5G | Active |
|
MM5Z2V4, 10 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z11VT1G | Active |
|
MM5Z2V4, 11 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office
|
||||||||
MM5Z11VT5G | Active |
|
MM5Z2V4, 11 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z12VT1G | Active |
|
MM5Z2V4, 12 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z12VT5G | Active |
|
MM5Z2V4, 12 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z15VT1G | Active |
|
MM5Z2V4, 15 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z15VT5G | Active |
|
MM5Z2V4, 15 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | Contact Sales Office | ||||||||
MM5Z16VT1G | Active |
|
MM5Z2V4, 16 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z16VT5G | Active |
|
MM5Z2V4, 16 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z18VT1G | Active |
|
MM5Z2V4, 18 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z18VT5G | Active |
|
MM5Z2V4, 18 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z20VT1G | Active |
|
MM5Z2V4, 20 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z20VT5G | Active |
|
MM5Z2V4, 20 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z24VT1G | Active |
|
MM5Z2V4, 24 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z24VT5G | Active |
|
MM5Z2V4, 24 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z27VT1G | Active |
|
MM5Z2V4, 27 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z27VT5G | Active |
|
MM5Z2V4, 27 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z2V4T1G | Active |
|
MM5Z2V4, 2.4 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z2V4T5G | Active |
|
MM5Z2V4, 2.4 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z2V7T1G | Active |
|
MM5Z2V4, 2.7 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z2V7T5G | Active |
|
MM5Z2V4, 2.7 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z33VT1G | Active |
|
MM5Z2V4, 33 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z33VT5G | Active |
|
MM5Z2V4, 33 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z36VT1G | Active |
|
MM5Z2V4, 36 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z36VT5G | Active |
|
MM5Z2V4, 36 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z3V0T1G | Active |
|
MM5Z2V4, 3.0 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z3V0T5G | Active |
|
MM5Z2V4, 3.0 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z3V3T1G | Active |
|
MM5Z2V4, 3.3 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z3V3T5G | Active |
|
MM5Z2V4, 3.3 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z3V6T1G | Active |
|
MM5Z2V4, 3.6 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z3V6T5G | Active |
|
MM5Z2V4, 3.6 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z3V9T1G | Active |
|
MM5Z2V4, 3.9 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z3V9T5G | Active |
|
MM5Z2V4, 3.9 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z47VT1G | Active |
|
MM5Z2V4, 47 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0247 | ||||||||
MM5Z47VT5G | Active |
|
MM5Z2V4, 47 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0247
|
||||||||
MM5Z4V3T1G | Active |
|
MM5Z2V4, 4.3 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026
|
||||||||
MM5Z4V3T5G | Active |
|
MM5Z2V4, 4.3 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z4V7T1G | Active |
|
MM5Z2V4, 4.7 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z4V7T5G | Active |
|
MM5Z2V4, 4.7 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z5V1T1G | Active |
|
MM5Z2V4, 5.1 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z5V1T5G | Active |
|
MM5Z2V4, 5.1 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z5V6T1G | Active |
|
MM5Z2V4, 5.6 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z5V6T5G | Active |
|
MM5Z2V4, 5.6 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z6V2T1G | Active |
|
MM5Z2V4, 6.2 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z6V2T5G | Active |
|
MM5Z2V4, 6.2 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z6V8T1G | Active |
|
MM5Z2V4, 6.8 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z6V8T5G | Active |
|
MM5Z2V4, 6.8 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026 | ||||||||
MM5Z7V5T1G | Active |
|
MM5Z2V4, 7.5 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z7V5T5G | Active |
|
MM5Z2V4, 7.5 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z8V2T1G | Active |
|
MM5Z2V4, 8.2 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.026 | ||||||||
MM5Z8V2T5G | Active |
|
MM5Z2V4, 8.2 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.026
|
||||||||
MM5Z9V1T1G | Active |
|
MM5Z2V4, 9.1 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0248 | ||||||||
MM5Z9V1T5G | Active |
|
MM5Z2V4, 9.1 V | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0248
|
||||||||
SZMM5Z10VT1G | Active |
|
MM5Z2V4, 10 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z10VT5G | Active |
|
MM5Z2V4, 10 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591 | ||||||||
SZMM5Z12VT1G | Active |
|
MM5Z2V4, 12 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0667 | ||||||||
SZMM5Z12VT5G | Active |
|
MM5Z2V4, 12 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0667
|
||||||||
SZMM5Z13VT1G | Active |
|
MM5Z2V4, 13 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0689 | ||||||||
SZMM5Z13VT5G | Active |
|
MM5Z2V4, 13 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0689
|
||||||||
SZMM5Z15VT1G | Active |
|
MM5Z2V4, 15 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z15VT5G | Active |
|
MM5Z2V4, 15 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z16VT1G | Active |
|
MM5Z2V4, 16 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z16VT5G | Active |
|
MM5Z2V4, 16 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591 | ||||||||
SZMM5Z18VT1G | Active |
|
MM5Z2V4, 18 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z18VT5G | Active |
|
MM5Z2V4, 18 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591 | ||||||||
SZMM5Z20VT1G | Active |
|
MM5Z2V4, 20 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0667 | ||||||||
SZMM5Z20VT5G | Active |
|
MM5Z2V4, 20 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0667
|
||||||||
SZMM5Z24VT1G | Active |
|
MM5Z2V4, 24 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z24VT5G | Active |
|
MM5Z2V4, 24 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z27VT1G | Active |
|
MM5Z2V4, 27 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591
|
||||||||
SZMM5Z27VT5G | Active |
|
MM5Z2V4, 27 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z2V4T1G | Active |
|
MM5Z2V4, 2.4 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z2V4T5G | Active |
|
MM5Z2V4, 2.4 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785 | ||||||||
SZMM5Z2V7T1G | Active |
|
MM5Z2V4, 2.7 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z2V7T5G | Active |
|
MM5Z2V4, 2.7 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z30VT1G | Active |
|
MM5Z2V4, 30 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0793
|
||||||||
SZMM5Z30VT5G | Active |
|
MM5Z2V4, 30 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0793
|
||||||||
SZMM5Z33VT1G | Active |
|
MM5Z2V4, 33 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z33VT5G | Active |
|
MM5Z2V4, 33 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z36VT1G | Active |
|
MM5Z2V4, 36 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0667 | ||||||||
SZMM5Z36VT5G | Active |
|
MM5Z2V4, 36 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0667
|
||||||||
SZMM5Z3V0T1G | Active |
|
MM5Z2V4, 3.0 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591
|
||||||||
SZMM5Z3V0T5G | Active |
|
MM5Z2V4, 3.0 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z3V3T1G | Active |
|
MM5Z2V4, 3.3 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591
|
||||||||
SZMM5Z3V3T5G | Active |
|
MM5Z2V4, 3.3 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z3V6T1G | Active |
|
MM5Z2V4, 3.6 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785
|
||||||||
SZMM5Z3V6T5G | Active |
|
MM5Z2V4, 3.6 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z3V9T1G | Active |
|
MM5Z2V4, 3.9 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0761 | ||||||||
SZMM5Z3V9T5G | Active |
|
MM5Z2V4, 3.9 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0761
|
||||||||
SZMM5Z47VT1G | Active |
|
MM5Z2V4, 47 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z47VT5G | Active |
|
MM5Z2V4, 47 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z4V3T1G | Active |
|
MM5Z2V4, 4.3 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0872 | ||||||||
SZMM5Z4V3T5G | Active |
|
MM5Z2V4, 4.3 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0872
|
||||||||
SZMM5Z4V7T1G | Active |
|
MM5Z2V4, 4.7 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z4V7T5G | Active |
|
MM5Z2V4, 4.7 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z5V1T1G | Active |
|
MM5Z2V4, 5.1 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591
|
||||||||
SZMM5Z5V1T5G | Active |
|
MM5Z2V4, 5.1 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591 | ||||||||
SZMM5Z5V6T1G | Active |
|
MM5Z2V4, 5.6 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591
|
||||||||
SZMM5Z5V6T5G | Active |
|
MM5Z2V4, 5.6 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591 | ||||||||
SZMM5Z6V2T1G | Active |
|
MM5Z2V4, 6.2 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785
|
||||||||
SZMM5Z6V2T5G | Active |
|
MM5Z2V4, 6.2 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
||||||||
SZMM5Z6V8T1G | Active |
|
MM5Z2V4, 6.8 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z6V8T5G | Active |
|
MM5Z2V4, 6.8 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z7V5T1G | Active |
|
MM5Z2V4, 7.5 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0591 | ||||||||
SZMM5Z7V5T5G | Active |
|
MM5Z2V4, 7.5 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0591
|
||||||||
SZMM5Z8V2T1G | Active |
|
MM5Z2V4, 8.2 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0667
|
||||||||
SZMM5Z8V2T5G | Active |
|
MM5Z2V4, 8.2 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0667 | ||||||||
SZMM5Z9V1T1G | Active |
|
MM5Z2V4, 9.1 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0785 | ||||||||
SZMM5Z9V1T5G | Active |
|
MM5Z2V4, 9.1 V (Automotive) | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0785
|
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19) | : | >10K |
Avnet (2020-08-19) | : | >10K |
PandS (2020-09-14) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 72,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >10K |
PandS (2020-09-14) | : | >1K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 96,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19) | : | >10K |
PandS (2020-09-14) | : | >1K |
Avnet (2020-08-19) | : | >100K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 40,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >100K |
FutureElectronics (2020-08-19) | : | >10K |
ON Semiconductor (2020-09-02) | : | 3,000 |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | <1K |
Avnet (2020-08-19) | : | >100K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | <1K |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >10K |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 42,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 2 to 4 |
PandS (2020-09-14) | : | >1K |
Avnet (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 56,000 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >10K |
FutureElectronics (2020-08-19) | : | >50K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
FutureElectronics (2020-08-19) | : | >100K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 48,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19) | : | >10K |
PandS (2020-09-14) | : | <100 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 96,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
PandS (2020-09-14) | : | <1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 2 to 4 |
PandS (2020-09-14) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >1K |
FutureElectronics (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19) | : | >1K |
ON Semiconductor (2020-09-02) | : | 168,000 |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19) | : | >1K |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 96,000 |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02) | : | 88,000 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 88,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 102,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19) | : | >10K |
Avnet (2020-08-19) | : | >10K |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 88,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 88,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 17 to 20 |
ON Semiconductor (2020-09-02) | : | 99,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02) | : | 88,000 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
VZ Typ (V)
P Max (W)
Package Type
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.