Two robotic arms

Motor Control Solutions

Increasing automation in the industrial field is leading to a growing number of industrial motor systems, from small to heavy-duty applications. With sustainability in mind, it is crucial to design for the highest possible efficiency.

Overview

Industrial motor drives account for almost two-thirds of energy consumed in industrial applications today. Our industry-leading power solutions provide industrial motor drive solutions for either AC or BLDC motors that offer high reliability, high-power efficiency, and reduced time to market for your designs.

onsemi offers a variety of products, including comprehensive portfolio of sensing, power conversion, power delivery and drive solutions. System-in-Package (SIP) and power modules maximize scalability across platforms and minimize area requirements, in addition to offering superior reliability compared to traditional solutions.

Our portfolio of industrial drives solutions ensures your system operates smoothly and functionally while withstanding extreme conditions and temperatures.

Products

Inductive Sensing
NCS32100
Industrial Rotary Position Sensor
Power Factor Controllers
NCP1681
Totem-Pole Continuous Conduction Mode (CCM) / Multi-mode (CrM-CCM) Power Factor Correction Controller
Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC cascode JFETs deliver best-in-class switching speed, lower switching losses, and higher efficiency. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 5mohm, utilizing less than half the die size of any other technology. Available in both standard thru-hole (including Kelvin) and surface mount packages, they offer excellent cost-effectiveness. These devices utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET. This innovative approach enables standard gate drive (0-12V) for SiC devices. Given their smaller die size and compatibility with existing driver solutions, the SiC cascode JFETs offer optimized system performance and cost structure.
FS7 IGBTs
Insulated Gate Bipolar Transistors (IGBTs) that offer maximum reliability in high performance power conversion applications.
M3 SiC MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Intelligent Power Modules (IPMs)
NFAM5312SCBUT
Intelligent Power Module (IPM), Inverter 1200V 40A
Intelligent Power Modules (IPMs)
NFAM3065L4B
Intelligent Power Module, SPM31, 650 V, 30A
Silicon Carbide (SiC) Modules
NXH006P120M3F2PTHG
Silicon Carbide (SiC) Module – EliteSiC, 6 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F2 Package
Gate Drivers
NCP51752
3.75 kVRMS, 4.5-A/9-A Isolated Single Channel Gate Driver with Integrated Negative Bias Control
Gate Drivers
NCP51560
5 kVRMS Isolated Dual Channel 4.5/9 A Gate Driver
Ethernet Controllers
NCN26000
10BASE-T1S Ethernet PHY with MII interface
Ethernet Controllers
NCN26010
Ethernet Controller, 10 Mb/s, Single-Pair, MAC + PHY, 802.3cg, 10BASE−T1S Compliant

Documents

White Papers
Stepping Motors and Stepping Motor Control Systems
White Papers
Trapezoidal Control of BLDC Motors
White Papers
Advanced Industrial Motor Control for Increased Power Efficiency
Application Notes
3-phase Inverter Power Module 1200 V SPM® 31 Version 2 Series Application Note
Application Notes
onsemi M 1 1200 V SiC MOSFETs & Modules: Characteristics and Driving Recommendations
Application Notes
3‐phase Inverter Power Module 1200 V SPM 31 Series
Application Notes
Inductive Sensor Design Principles
White Papers
SiC Cascode JFETs: Easing the Transition from Silicon to Silicon Carbide
Application Notes
Cascode Primer Operation of the SiC Cascode JFET
Application Notes
Switching Fast SiC Cascode JFETs with a Snubber
White Papers
SiC MOSFETs: Gate Drive Optimization
Application Notes
A Guideline on the Usage of an Isolated Gate Driver to Efficiently Drive SiC MOSFETs

Evaluation Boards/Kits

Evaluation Board
NCP1681CCM1KWGEVB
Evaluation Kit
NCS32100-GEVK
Evaluation Board
NCP-NCV51561TO2473LGEVB
Evaluation Board
NCP-NCV51563D2PAK7LGEVB
Evaluation Board
NCD83591AS-GEVB

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Questions about our new products or your new design?

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

industrial drives