hero side image

Optimize Electric and Hybrid Vehicle Efficiency

Power scalable electric and hybrid powertrains with advanced solutions for charging, energy management, motor control and auxiliary systems. Optimize for modern EV architectures across all voltage domains.

Accelerate Vehicle Electrification

Electric and hybrid powertrain solutions are transforming the future of mobility, enabling cleaner, more efficient, and versatile vehicles for every application. This solution hub brings together the essential building blocks of advanced automotive electrification, including:

  • High-Power Systems: On-Board Charger (OBC), Traction Inverter
  • Low-Power Systems: DC-DC Converters, MHEV Starter Generator 
  • EV Auxiliary Systems 

Our application-focused system solution guides, content resources, interactive block diagrams and self-serve tools empower engineers to design, simulate and validate robust electric powertrain solutions tailored to evolving market needs.

  • Explore how to optimize energy management, regenerative braking and electric drive performance across high- and low-voltage domains.
  • Discover best practices for power conversion, thermal management and functional safety, ensuring reliable operation and compliance with automotive standards.

Whether you’re designing battery electric vehicles (BEVs), plug-in hybrids (PHEVs) or mild hybrids (MHEVs), onsemi resources support scalable power architectures and seamless system integration. From charging infrastructure to advanced motor control and auxiliary power, the Electric and Hybrid Powertrain platform provides the expertise and flexibility to accelerate innovation in sustainable transportation. Build the next generation of vehicles with confidence by leveraging proven solutions for every stage of vehicle electrification.

Products

Silicon Carbide (SiC) MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
Silicon Carbide (SiC) Modules

SiC Modules contain SiC MOSFETs and SiC diodes. The boost modules are used in the DC-DC stages of solar inverters. These modules use SiC MOSFETs and SiC diodes with voltage ratings of 1200V.

A Silicon Carbide (SiC) Module is a power module that operates with Silicon Carbide semiconductors for its switch. The purpose of a SiC power module is the transformation of electrical power through switches to improve system efficiency.

The primary function of SiC Modules is to transform electrical power. Silicon Carbide offers an advantage over silicon because, with less resistance to move away from the source (due to increased efficiency), SiC devices can operate at a higher switching frequency. A SiC based system is also more compact and lightweight than a silicon solution, allowing for smaller designs. Therefore, SiC devices are the ideal solution for situations where you want to increase efficiency and improve your thermal management.

Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Standard Products
Standard Products provide reliable, cost‑effective semiconductor solutions for industrial, automotive and consumer designs. The portfolio includes LDOs, amplifiers, comparators, logic, EEPROMs and isolation devices, many built on the scalable Treo platform to deliver long‑term availability, consistent quality and faster time to market.
Ethernet Controllers
IEEE-compliant ethernet controllers designed for robust communication in a wide range of environments and applications.
Digital Isolators
Products that use a high frequency modulated signal to transmit high speed digital data across a capacitive isolation barrier.
IGBTs
Insulated Gate Bipolar Transistors (IGBTs) that offer maximum reliability in high performance power conversion applications.
Wired Transceivers & Modems
Modems and transceivers for a variety of data transmission protocols, including FlexRayTM, KNX, M-BUS, LIN, CAN, MAU, HART and Power Line Carrier (PLC).

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

electric and hybrid powertrain