feedback
Rate this webpage
Need
Support?

Print

Previous Press Release | Next Press Release

ON Semiconductor Unveils New QCS-AX2 Series for Wi-Fi 6E Applications  Chinese French German Japanese Korean

AdaptivMIMO technology provides flexible configurations for fast 6 GHz adoption

PHOENIX, Ariz. – Apr. 21, 2020 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, announced sampling of its new QCS-AX2 chipset family that supports the 6GHz spectrum band based on the enhanced Wi-Fi 6E standard. Designed with a high performance, flexible architecture to maximize usage of the 6GHz band, the new product family is optimized for high-throughput Wi-Fi applications, such as access points, gateways, and mesh networking solutions for dense environments and underserved areas.

The QCS-AX2 series is built on an integrated baseband and RF (radio frequency) architecture that supports key Wi-Fi 6E features, such as orthogonal frequency-division multiple access (OFDMA), advanced MU-MIMO (Multi-User, Multi-Input, Multi-Output), and 160MHz channel support for faster speeds, and SmartScan channel selection for maximum band utilization. The new product portfolio will include the following:

  • QCS-AX2-A12: tri-band (6GHz/5GHz/2.4GHz) with AdaptivMIMO technology supports flexible 8x8 or 4x4 configurations
  • QCS-AX2-T12: tri-band concurrent 4x4 operation for high performance, cost-effective router solutions
  • QCS-AX2-T8: tri-band concurrent 8-stream configurations for mesh nodes and mainstream access points
  • As the Federal Communications Commission anticipates the opening of the 6GHz band in the United States later this year, up to 1,200 MHz of newly available spectrum will be designated for Wi-Fi and other unlicensed use. With almost 5 times of spectrum more than the current 2.4 GHz and 5GHz bands combined, the 6GHz band is accelerating the development of next generation Wi-Fi 6 applications. While the 6GHz client ecosystem takes time to build out, Wi-Fi infrastructure devices, such as gateways, routers, and access points will need to continue to support existing dual band (2.4GHz/5GHz) clients; infrastructure applications such as 6GHz backhaul between gateways and mesh nodes will lead deployments.

    ON Semiconductor’s Wi-Fi 6E solutions are designed to accommodate the transition to the 6GHz band with AdaptivMIMO technology while addressing mainstream 6GHz applications. A Wi-Fi 6E infrastructure device with AdaptivMIMO allows the network to operate in the 5GHz or 6GHz band depending on the clients present in a subscriber’s home network to maximize performance, coverage, and utilization. The QCS-AX2 series provides the Wi-Fi performance and connectivity in congested environments to multiple devices that applications demand.

    “We are excited about the tremendous opportunities that Wi-Fi 6E opens for the industry. We are in the forefront of building Wi-Fi 6E platforms that enable even better speed, efficiency and performance for the Home, Enterprise, Automotive and IoT segments,” said Irvind Ghai, Vice President of Marketing, Quantenna Connectivity Solutions at ON Semiconductor. “ON Semiconductor is dedicated to innovation in Wi-Fi technology, and will continue to leverage its connectivity excellence to provide end-to-end solutions that accelerate key Wi-Fi 6E ecosystems.”

    “Our new generation of QCS-AX2 with AdaptivMIMO allows OEMs fast time-to-market with optimized performance across the 3 bands. As Wi-Fi 6E infrastructure proliferates, it will seed the 6GHz ecosystems. Client devices will also benefit from improved efficiency, lower latency and jitter, and less interference, providing better user experience across applications and environments,” said Simon Duxbury, General Manager & Vice President, Quantenna Connectivity Solutions, ON Semiconductor.

    ON Semiconductor is now sampling the QCS-AX2 solutions to customers.



    About ON Semiconductor
    ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company is a leading supplier of semiconductor-based solutions, offering a comprehensive portfolio of energy efficient power management, analog, sensors, logic, timing, connectivity, discrete, SoC and custom devices. The company’s products help engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, medical, aerospace and defense applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, a robust compliance and ethics program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

    # # #

    ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

    Previous Press Release | Next Press Release
    Your request has been submitted for approval.
    Please allow 2-5 business days for a response.
    You will receive an email when your request is approved.
    Request for this document already exists and is waiting for approval.