November 18, 2025

Share:

米国アリゾナ州スコッツデール – 2025年11月18日 – オンセミ(以下「同社」、Nasdaq: ON)は、同社の取締役会が今後3年間で最大60億ドルの新たな自社株買いプログラムを承認したと発表しました。この新しい自社株買いプログラムは、従来の30億ドルの承認枠が2025年12月31日に終了することを受け、2026年1月1日より開始される予定です。従来の承認枠に基づき、オンセミは過去3年間で21億ドルの普通株を買い戻しており、特に2025年にはフリーキャッシュフローのおよそ100%を自社株買いに充当しています。

オンセミでエグゼクティブ・バイス・プレジデント兼CFOを務めるサド・トレント(Thad Trent)は、次のように述べています。
「自社株買いの承認枠を倍増させることは、規律ある資本管理と長期的な株主価値の創造に対する当社のコミットメントを示すものです。当社の強固なバランスシートと安定したキャッシュ創出力により、持続可能な成長を促す戦略的イニシアチブへの投資を継続しながら、資本還元も可能になります」

また、オンセミで社長兼CEOを務めるハッサーン・エル・コーリー(Hassane El-Khoury)は、次のように述べています。
「自社株買いプログラムの規模拡大は、当社の長期戦略に対する自信の表れです。当社は規律ある事業遂行を継続しながら、次世代のインテリジェントでエネルギー効率の高いシステムを定義する、パワーおよびセンシング分野の差別化された技術に投資しています。これらの投資により、オンセミは自動車、産業、AIデータセンターといった主要市場での成長機会を捉え、株主の皆様に持続的な価値を提供できる体制を整えています」 


新しい自社株買いプログラムに基づき、オンセミは、随時、公開市場での買い付け、相対取引、または改正1934年証券取引所法ルール10b5-1に準拠する取引計画の利用を含むその他の手段を通じて、適用される証券法およびその他の制限に従い、普通株を買い戻す可能性があります。自社株買いの時期および金額は、事業、経済、市場の状況、企業および規制上の要件、実勢株価、その他の考慮事項に基づいて決定されます。この承認枠は2028年12月31日に失効しますが、いつでも一時停止または中止される可能性があり、また当社は一切の普通株の取得を義務付けられるものではありません。

Caution Regarding Forward-Looking Statements:

This press release includes “forward-looking statements,” as that term is defined in Section 27A of the Securities Act of 1933, as amended, and Section 21E of the Securities Exchange Act of 1934, as amended. All statements, other than statements of historical facts, included or incorporated in this press release could be deemed forward-looking statements. Forward-looking statements are often characterized by the use of words such as “believes,” “estimates,” “expects,” “projects,” “may,” “will,” “intends,” “plans,” “anticipates,” “should” or similar expressions or by discussions of strategy, plans or intentions. All forward-looking statements in this document are made based on our current expectations, forecasts, estimates and assumptions and involve risks, uncertainties and other factors that could cause results or events to differ materially from those expressed in the forward-looking statements. Certain factors that could affect our future results or events are described under Part I, Item 1A “Risk Factors” in the 2024 Annual Report on Form 10-K filed with the SEC on February 10, 2025 (the “2024 Form 10-K”) and from time to time in our other SEC reports. Readers are cautioned not to place undue reliance on forward-looking statements. We assume no obligation to update such information, which speaks only as of the date made, except as may be required by law. Investing in our securities involves a high degree of risk and uncertainty, and you should carefully consider the trends, risks and uncertainties described in this document, our 2024 Form 10-K and other reports filed with or furnished to the SEC before making any investment decision with respect to our securities. If any of these trends, risks or uncertainties actually occurs or continues, our business, financial condition or operating results could be materially adversely affected, the trading prices of our securities could decline, and you could lose all or part of your investment. All forward-looking statements attributable to us or persons acting on our behalf are expressly qualified in their entirety by this cautionary statement.