feedback
Rate this webpage
Need
Support?

Print

ON Semiconductor CCD Image Sensor Expands Options for Astrophotography and Scientific Imaging  Chinese Japanese Korean

KAF-16200 brings high resolution and low noise to demanding applied imaging applications















Full Frame CCD Image Sensor KAF-16200.PHOENIX, AZ – Nov. 17, 2015 – ON Semiconductor (Nasdaq: ON ), driving energy efficient innovations, is advancing image capture for demanding astrophotography and scientific imaging applications with availability of a new 16.2 megapixel (MP) charge-coupled device (CCD) image sensor.

The new KAF-16200 CCD image sensor leverages the advanced design and manufacturing capabilities of ON Semiconductor to enable image capture of the highest quality. The device’s Full Frame CCD architecture provides best in class image uniformity and dark current, and the use of 6.0 micrometer (µm) pixels with a transparent gate electrode provides high sensitivity, high dynamic range, and integrated overexposure protection. Together, these allow the KAF-16200 to provide exceptional imagery and detail in an APS-H (34.6 mm diagonal) optical format.

“This new image sensor targets opportunities directly identified by our camera manufacturing customers,” said Herb Erhardt, Vice President and GM, Industrial and Security Division, Image Sensor Group at ON Semiconductor, “The KAF-16200 provides a 2x increase in resolution compared to our current device addressing this segment, without sacrificing the CCD-level image quality required for these applications. This is another example of ON Semiconductor’s ability to leverage a broad technology base to provide the highest quality image sensor devices regardless of the underlying technology.”

The KAF-16200 is available in a RoHS-compliant CERDIP package, and is available in both monochrome and color configurations.



About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company is a leading supplier of semiconductor-based solutions, offering a comprehensive portfolio of energy efficient power management, analog, sensors, logic, timing, connectivity, discrete, SoC and custom devices. The company’s products help engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, medical, aerospace and defense applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, a robust compliance and ethics program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.