ON Semiconductor Enhances Sharing of Multimedia Content with New High Speed 3:1 USB Mobile High Definition Link Switch

August 15, 2011

NCN1188 is industry’s first MHLTM switch capable of supporting both high definition video and audio data transfer to 1.3 GHz

New High Speed 3:1 USB Mobile High Definition Link Switch

PHOENIX, Ariz. – Aug. 15, 2011 ON Semiconductor Corporation (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced the NCN1188, the industry’s first 3:1 high speed USB switch with the capacity to support the new Mobile High Definition Link (MHLTM) interface standard for High Definition (HD) video and digital audio.

Through its integrated MHLTM support, the switch enables smartphones and other portable consumer electronics to connect with HD televisions, for high speed content sharing. Two dedicated high-speed data paths can handle HD video transfer up to 720 progressive scan at 60 frames per second (fps) and 1080 interlaced at 30 fps. A multi-purpose audio path, with true-ground capability down to -2 volts (V), supporting generic micro-USB headsets, is also included, making this the first audio capable MHLTM switch to enter the market.

“The continued convergence of consumer electronics and home entertainment devices drives the need for fast and intuitive connectivity,” said Simon Keeton, vice president for consumer products at ON Semiconductor. “The NCN1188 meets this demand, setting new performance benchmarks, increasing speeds, lowering device capacitance and offering 3:1 switching functionality, By specifying the NCN1188, OEMs of next generation cell phones, digital cameras and tablets will be able to offer their customers new levels of media rich connectivity.”

Utilizing the NCN1188 device allows modern portable equipment to share a single Universal Serial Bus (USB) 2.0 or USB 3.0 receptacle for transmitting and receiving paired signals from up to three separate locations. Each of these three differential channels is fully compliant with the USB 2.0 (high speed), USB 1.1 (full speed) and USB 1.0 (low speed) standards, as well as any generic universal asynchronous receiver/transmitter (UART) protocol.

Drawing a current of just 23 microamperes (uA), the NCN1188, with an operating voltage range of 2.7 V to 5.5 V, can be supplied from a single Li-Ion battery or any protected 5 V rail. Its typical on capacitance (CON) is just 4.5 picoFarad (pF) and its typical off capacitance (COFF) is only 3 pF. It has a -40 to 125 ⁰C operating junction temperature range.

Packaging and Pricing
The NCN1188 is offered in a 12-pin, ultra low profile, Pb-free, 2.0 mm x 1.7 mm x 0.5 mm UQFN package and priced at $0.45 per unit in 10,000 unit quantities.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner, and smarter world. onsemi is recognized as a Fortune 500® company and included in the S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.

Select Language:


*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy