feedback
Rate this webpage
Need
Support?

Print

ON Semiconductor Addresses High Demand for Low Power, Integrated Wireless Devices to Drive Connectivity of the Internet of Things  Chinese Japanese Korean

New standards compliant NCS3651x family of system-on-chip (SoC) transceivers support communications for the IoT and smart metering















2.4 GHz ultra-low power transceiver.

European Utility Week – AMSTERDAM, Netherlands – Nov. 3, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, is using this year’s European Utility Week Exhibition and Conference as the forum to launch an important new product family that supports high-performance, reliable and efficient communications for the Internet of Things (IoT) and smart metering applications. The NCS3651x family of system-on-chip (SoC) transceivers has been developed using ON Semiconductor’s expertise in highly integrated mixed signal integrated device technology and radio frequency (RF) design. The company is also an active member of the ZigBee® Alliance.

The NCS3651x is a family of 2.4 gigahertz (GHz) ultra-low power wireless transceivers based on the IEEE 802.15.4-2006 standard which support protocols such as ZigBee, 6loWPAN, WirelessHART, and proprietary versions. These solutions are ideal for use in low data rate, intermittent communication IoT applications in smart metering and consumer appliances. All devices are optimized for low power consumption and high efficiency with single supply operation from a standard battery (1.0 volt (V) to 3.6 V) and best in class low receive and transmit currents. This enables growing market demands for alternative energy solutions such as energy harvesting. It also expands support for additional battery types while dramatically increasing battery life.

The NCS3651x incorporates a powerful 32-bit ARM® Cortex®-M3 processor as well as various configurations of RAM for data storage and FLASH memory for program storage. This includes a best-in-class full memory configuration which will allow customers to support multiple application and software protocols. Multiple peripherals enable the design of a complete wireless network with a minimum of external components.

“Low-power, robust, integrated wireless communications devices will be key in helping the Internet of Things and smart metering achieve their huge and exciting potential,” said Ryan Cameron, vice president of Industrial and Timing products for ON Semiconductor. “At ON Semiconductor we have proven experience working on RF wireless device designs. This combined with our extensive mixed-signal and integration expertise has allowed us to develop and launch some truly enabling communications products that deliver low power consumption and high performance.”

Packaging and Pricing

The NCS3651x family is currently sampling to early adopters with volume production expected in early to mid-2015. The new devices are housed in space saving QFN-40 RoHS-compliant packages.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.