AR0341

The power tree is designed to support three different input voltages starting from 5V, 18V and 48V while enabling flexible powering through LDOs, Buck Converters and PMIC. It also provides power for onsemi's local ISP and remote ISP via the PMIC, ensuring optimized performance across diverse configurations.

Block Diagram

divider image

Part Number

Description

DCDC #

Loading...

Buck Regulator, Synchronous, 3.33 MHz, 1 A

DCDC #1

More Details

LDO Regulator, 300 mA, High PSRR

DCDC #2

More Details

LDO Regulator, 450 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #3

More Details

LDO Regulator, 250 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #4

More Details

More Details

Show More

5V-18V VIN Block Diagram

divider image

Part Number

Description

DCDC #

Loading...

Highly integrated PMIC optimized for power over coax sensor modules.

DCDC #1

More Details

More Details

Show More

48V VIN Block Diagram

divider image

Part Number

Description

DCDC #

Loading...

Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 6 A

DCDC #1

More Details

LDO Regulator, 300 mA, High PSRR

DCDC #2

More Details

LDO Regulator, 450 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #3

More Details

LDO Regulator, 250 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #4

More Details

More Details

Show More

5V VIN Local ISP Block Diagram

divider image

Part Number

Description

DCDC #

Loading...

Buck Regulator, Synchronous, 3.33 MHz, 1 A

DCDC #1

More Details

LDO Regulator, 300 mA, High PSRR

DCDC #2

More Details

LDO Regulator, 450 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #3

More Details

LDO Regulator, 250 mA, Ultra-High PSRR, Ultra-Low Noise

DCDC #4

More Details

3.0A, 2.7MHz, Digitally Programmable COT Buck Regulator

DCDC #5

More Details

LDO Regulator, 300 mA, High PSRR

DCDC #6

More Details

More Details

Show More

18V VIN Remote ISP Block Diagram

divider image

Part Number

Description

DCDC #

Loading...

Highly integrated PMIC optimized for power over coax sensor modules.

DCDC #1

More Details

More Details

Show More