Buck Regulator, Synchronous, 3.33 MHz, 1 A

Overview

The FAN53745 is a low quiescent current, high efficiency step−down DC/DC converter

  • Portable & Wireless
  • Consumer
  • Smart Devices
  • Utility and Safety Modules
  • Gaming and Entertainment Systems
  • RF Modules
  • Current Mode Architecture
  • Wide Input Voltage Range: 2.3 V to 5.5 V
  • 1 A Load Capability
  • PFM / PWM Modes for High Efficiency
  • I2C−compatible Interface
  • Programmable Output Voltage: 1.5 V to 3.3 V
  • Programmable Current Limit: 440 mA to 2090 mA
  • Internal Soft−Start
  • Protection Faults (OT, Input UVLO, Output Short and Reverse Current)
  • Automatic Pass−Through Operation
  • 6−bump, 0.4 mm pitch, Wafer−LevelChip−Scale Package (WLCSP)
  • Pb−Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FAN53745

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53745UC00X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

Yes

Step-Down

Current Mode

2.3

5.5

0.9-5.5V

1

91

3330

$0.4347

More Details

FAN53745UC01X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

No

Step-Down

Current Mode

2.3

5.5

0.9-5.5V

1

91

3330

$0.4003

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.