AMD Virtex US+

Non-hardware verified power tree for AMD (Xilinx) Virtex US+ FPGA designs.

Advanced Power Delivery Design for AMD Virtex UltraScale+ FPGAs

Build a starting point for high-current FPGA power design with the AMD Virtex UltraScale+ reference architecture from onsemi. The power tree combines FAN251015, NCP3284, NCP3286, and NCP3294 synchronous buck regulators with lower-current converters, NCP51200 DDR termination regulation, and NCP59801 low-noise LDO regulation. PMBus-compatible options and converters with fast transient response provide component choices for developing the FPGA supply architecture.

Block Diagram

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

divider image

Part Number

Descripton

Tools

Product Family

Loading...

Synchronous buck regulator with digital interface. PMBUS 1.3.1 Compatible. VIN from 4.5 V to 18 V. Outup current 15 A.

WebDesigner+

More Details

Synchronous buck regulator for 3.3 V and 5 V step-down applications. Up to 3 A load curent. Supports high efficiency, fast transient response.

WebDesigner+

More Details

Synchronous buck regulator. Up to 5A. Operates from 2.9 V to 5.5 V. Ideal for 3.3 V and 5 V bus applications. High efficiency, fast load transient response.

WebDesigner+

More Details

Synchronous buck regulator, integrates power MOSFETs to provide a high−efficiency. VIN from 4.5 V to 18 V. Delivers up to 30 A TDC output current.

WebDesigner+

More Details

Synchronous buck regulator with PMBUS interface. Input range from 3 V to 18 V. Up to 40 A continuous load currents.

WebDesigner+

More Details

Synchronous buck regulator. Capable of operating with an input range from 3 V to 18 V. Supporting up to 25 A continuous load currents.

WebDesigner+

More Details

Source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low−noise systems.

Available Soon

More Details

1A LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output.

Spice Model

More Details

Show More