4.5V to 18V, 30A(NCP3284)/ 35A(NC3284A) Highly efficient, DC/DC Converter in thermally enhanced 5mm by 6mm package

Overview

The NCP3284/A is a 30A/35A POL targeted for applications requiring high efficiency in a small board footprint. This device integrates a dc/dc controller with two highly efficient mosfets into a signal thermally enhanced 5mm by 6mm QFN package. It utilizes a patented enhanced ramp pulse modulation control architecture that delivers ultra-fast load transients that enable the reduction of external capacitors and/or provide better transient tolerances. The new architecture also improved load regulation versus traditional constant on time controllers.

  • servers
  • networking
  • telecom
  • ASICs
  • servers
  • storage
  • networking
  • High Efficiency
  • Fast Load Transient
  • Frequency Selection
  • 0.6% accurate reference
  • Remote Sense
  • Enable Input and Power Good Indicator
  • Adjustable Current Limit
  • Adjustable Soft Start
  • Thermally enhanced QFN package
  • Specified from -40℃ to 125℃

Tools and Resources

Product services, tools and other useful resources related to NCP3284

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP3284AMNTXG

Loading...

Active

View__CAD

Pb

A

H

P

PQFN-37

1

260

REEL

3000

No

Step-Down

COT

4.5

18

0.8

35

96

1000

$1.805

More Details

NCP3284MNTXG

Loading...

Active

View__CAD

Pb

A

H

P

PQFN-37

1

260

REEL

3000

Yes

Step-Down

COT

4.5

18

0.8

30

96

1000

$1.8513

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.