AMD Kintex US+

Non-hardware verified power tree for AMD (Xilinx) Kintex US+ FPGA designs.

High-Current Power Delivery Design for AMD Kintex UltraScale+ FPGAs

Address demanding FPGA power requirements with an AMD Kintex UltraScale+ reference power tree from onsemi. The architecture includes NCP3286 and NCP3294 synchronous buck regulators supporting up to 40 A and 25 A continuous load currents, respectively. FAN251015 adds a PMBus-compatible conversion option, complemented by lower-current buck converters, DDR termination regulation, and an LDO option for developing a multi-rail power architecture.