AMD Zynq US+

Non-hardware verified power tree for AMD Zynq US+ FPGA designs.

Scalable Power Delivery Design for AMD Zynq UltraScale+

Explore minimum-power and full-power reference architectures for AMD Zynq UltraScale+ designs with power management solutions from onsemi. Both configurations combine buck converters, LDO regulation, and DDR termination regulation, with component selections tailored to each configuration. FAN53730, NCP3135, and NCP3136 provide switching conversion options, while the full-power architecture adds NCP177 and NCP59801 LDOs alongside NCP189 to address additional regulation requirements.