25A Stackable Synchronous Buck Regulator

Lifetime

Overview

The NCP3294 is a highly efficient stackable synchronous buck regulator, capable of operating with an input range from 3 V to 18 V and supporting up to 25 A continuous load currents. Higher output currents can be achieved by 2 parallel NCP3294 devices operating as an interleaved two−phase buck regulator.

The NCP3294 utilizes fixed−frequency current−mode control to provide accurate voltage regulation and fast transient response. Flexible programming of function and parameters supports multiple applications.

  • Telecom Digital Baseband and Radio Unit
  • Networking – Routers and Switches
  • Server and Desktop Computers, Notebooks, Gaming
  • High Density Power Solutions
  • DC/DC Modules
  • General Purpose POL Regulator
  • 5G Telecom Baseband and Radio Unit
  • Networking – Routers and Switches
  • Server and Desktop Computers, Notebooks, Gaming
  • 150°C Operating Junction Temperature
  • 25A Continuous Output Current – Stackable to 50A
  • VOUT: 0.5-5.5V with Remote Output Voltage Sense
  • VIN: 3-18V with Input Feed-Forward
  • Fixed Frequency Current Mode Control
  • Integrated 5V LDO or External Supply
  • Enable with Programmable VIN UVLO
  • Programmable Boot-Up Voltage
  • Programmable Soft-Start
  • Programmable Current Limit
  • Pre-Bias Start-Up
  • Power Good Indicator
  • Selectable Protection Mode (latch-off or hiccup)
  • Output Discharge in Shutdown
  • Under-Voltage and Over-Voltage Protection

Tools and Resources

Product services, tools and other useful resources related to NCP3294

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP3294MNTXG

Loading...

Lifetime

CAD Model

Pb

A

H

P

WQFN-34

1

260

REEL

3000

No

Step-Down

Current Mode

3

18

1

25

96

2000

$2.5333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.