feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Offers Integrated Switching Regulators to Enable High Efficiency Offline Power Converters for Consumer Applications  Chinese Japanese Korean

Integrated 650 volt avalanche-rated MOSFETs enable robust, compact switching solutions for power-hungry applications such as household appliances, DVD players and set top boxes















High voltage switching regulator for Offline SMPS.

PHOENIX, Ariz. – July 28, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, has added three new current mode, fixed frequency switching regulators to its expansive power management product portfolio. Targeted at use in compact, high reliability offline AC-DC switched-mode power supplies, the NCP1129, NCP1126, and NCP1124 incorporate an avalanche-rated 650 volt (V) MOSFET and frequency foldback along with skip mode that improve the light load and standby efficiency, meeting the ENERGY STAR® EPS 2.0 Standard.

The high degree of integration results in minimal external components and significantly reduces the overall bill of materials, making them highly suited to power system designs for household appliances, DVD players and set top boxes. The NCP1129, NCP1126, and NCP1124 can deliver up to 25 W, 15 W and 12 W respectively and each generate a jittered 65 kilo Hertz (kHz) or 100 kHz switching frequency, resulting in marked improvements in electro-magnetic interference (EMI) performance.

“This new NCP112x series of switchers enable power system design engineers to create more energy efficient and more cost effective power supply designs that will fit into confined spaces,” said Shane Chilton, senior director, AC-DC Power Conversion Products at ON Semiconductor. “The design flexibility provided by specifying these devices allows engineers to optimize their design implementations for either heightened power efficiency or reduced board real estate.”

It is possible for the maximum peak current to be adjusted via an external resistor, facilitating ramp compensation, so that stable continuous conduction mode (CCM) operation can be maintained. The frequency foldback mode permits power conversion efficiency levels to be raised under light load conditions, while the skip mode can be activated for reducing standby power consumption at (or close to) a no load scenario - with less than 100 milliwatts (mW) drawn at high line when in standby mode.

The NCP112x devices all have a wide array of protective features including a 50 ms timer-based auto-recovery short-circuit protection function. Furthermore, short-circuit fault conditions can be independently detected from the auxiliary winding voltage, thereby ensuring that comprehensive safeguards against short-circuit occurrences are in place. The devices incorporate built-in thermal shutdown and over-voltage response mechanisms, as well as a 2 kilovolt (kV) human body model (HBM) resilience rating to electrostatic discharge. An operational temperature range of -40 °C to +150 °C is supported.

Packaging and Pricing

The NCP112x integrated switching regulators are offered in Pb-free PDIP-7 packages, with pricing starting at $0.32 per unit in 10,000 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.