Blog Author

Oscar Freitas
Senior Member of Technical Staff, ON Semiconductor
Oscar Freitas is a Senior Member of Technical Staff working on USB Interface Integrated Circuits for ON Semiconductor in South Portland, Maine. He is currently an active contributor to the USB Power Delivery and USB Type-C working groups crafting the next generation of fully reversible, 40 Gbps signaling with 100W+ of power USB4 and USB PD 3.0 specifications. He has worked in diverse fields of Electronics, including offline power, micro-photonics and very high speed electrical interfaces. Oscar received his Bachelor's in Physics and Mathematics from Ripon College in Ripon, Wisconsin and his Master's in Electrical Engineering from Rensselaer Polytechnic Institute in Troy, New York.