May 28, 2025

Share:

A close up of a circuit board

Electronic system designers face a host of challenges when designing products for today’s automotive, industrial and consumer applications. They must ensure precision, compact integration and energy efficiency across devices, all while managing rising performance expectations. At the same time, maintaining a resilient and secure supply chain is more critical than ever for manufacturers who must ensure consistent product quality, long-term availability and technological innovation.

onsemi solves these challenges through its portfolio of innovative Standard Products. These foundational components—such as regulators, amplifiers, logic devices, EEPROM and isolation solutions— are the unsung heroes of electronics system designs, enabling engineers to meet design goals for a wide array of automotive, industrial and consumer applications. onsemi’s trusted manufacturing capabilities and advanced Treo Platform ensure that onsemi’s standard products deliver performance, efficiency and dependability at scale.

onsemi’s Standard Products: A Comprehensive Solution Portfolio

Low Dropout Regulators (LDOs)

Voltage regulation is fundamental to electronic design, especially as power demands increase and system voltages continue to shrink. onsemi’s Low Dropout Regulators offer industry-leading performance in this area.

Designed for fast transient response, these LDOs maintain stable output voltage even during rapid load changes—a critical feature for applications requiring precise regulation, such as processors and analog circuits. Their ultra-low dropout voltage enables efficient operation by minimizing the voltage difference between input and output, which is essential in battery-powered devices and energy-sensitive environments.

onsemi offers one of the most differentiated portfolios of low-voltage LDOs available today and is expanding into medium- and high-voltage options to meet broader power management needs. Whether for consumer devices or demanding industrial systems, these regulators support efficient and reliable performance.


Figure 1: High Efficiency and Integrated Protection
Figure 1: High Efficiency and Integrated Protection
Logic Devices

As one of the top global suppliers of logic devices, onsemi brings exceptional breadth and depth to this product category. Logic components are essential building blocks in digital systems, enabling functions such as signal conditioning, voltage level translation and interface management.

onsemi’s logic devices deliver high-speed operation, reaching data rates up to 140 Mbps, which supports fast and reliable communication in high-performance systems. This speed, combined with wide operating voltage ranges (from 0.9V to 18V), gives engineers the flexibility to design across a diverse range of applications—from automotive powertrains to industrial control systems.

This comprehensive portfolio enables onsemi to be a complete solution for standard logic needs, offering convenience, quality and performance under one roof.

Figure 2: Directional
Figure 2: Directional
Amplifiers

Amplifiers—especially current sense amplifiers—are vital in power management and protection. onsemi’s offering in this area is both broad and robust, covering general-purpose and precision applications with operating voltages ranging from 1V to 80V.

These amplifiers are designed for high accuracy and fast response, making them ideal for current sensing in power systems that use Silicon Carbide (SiC), Insulated Gate Bipolar Transistors (IGBTs) and MOSFETs. With fault detection and power monitoring becoming increasingly important in energy-efficient systems, onsemi’s amplifiers deliver the responsiveness and reliability engineers need to protect equipment and optimize performance.

EEPROM

Non-volatile memory like EEPROM plays a key role in preserving critical system data, such as calibration settings or configuration information, across power cycles. onsemi’s EEPROM solutions offer exceptional endurance—up to four million write cycles—and data retention of up to 200 years, ensuring long-term reliability for mission-critical applications.

Additionally, these EEPROMs are engineered to operate in harsh conditions, including true automotive-grade temperatures from -40 to 150°C and extended industrial ranges from -40 to 125°C. This makes them particularly well-suited to automotive ECUs, industrial controls and IoT devices exposed to extreme environments.

Figure 3: EEPROM Diagram
Figure 3: EEPROM Diagram
Isolation Devices

Isolation devices are critical for protecting low-voltage circuits from high-voltage transients and ensuring safety in electrically noisy environments. onsemi’s isolation solutions stand out for their low power consumption—just 1.65 mA per channel at 1 Mbps data rates—making them ideal for energy-conscious designs.

These components also offer high common mode transient immunity (CMTI), which means they can withstand fast voltage swings without performance degradation. This robustness is essential in applications such as industrial motor drives, EV systems and renewable energy inverters, where electrical noise and high switching speeds are common.

Streamlined and Reliable Procurement

Choosing onsemi as a single-source supplier for a variety of standard components offers several strategic advantages. By consolidating purchases with one trusted manufacturer, OEMs and EMS providers can reduce administrative overhead, simplify their procurement processes and improve overall supply chain resilience.

The consistency and quality of onsemi’s portfolio, combined with its global manufacturing and distribution capabilities, help reduce lead times and the risk of sourcing disruptions. As product lifecycles grow longer and system complexity increases, having a reliable partner for standard components becomes a crucial competitive advantage.

Plus, onsemi’s Treo Platform is poised to expand beyond analog and power ICs, eventually covering a wider range of standard products. This evolution will give customers even greater access to advanced manufacturing nodes, streamlined qualification processes and vertically integrated supply chain benefits—all under one strategic partnership.

The Treo Platform: A Foundation for Innovation

At the heart of onsemi’s product innovation lies the Treo platform—a scalable, unified platform built on proprietary 65nm Bipolar-CMOS-DMOS (BCD) technology. Treo represents a leap forward in how standard products are developed and manufactured, combining analog, digital and power features into a compact, efficient process.

By leveraging Treo, onsemi is able to deliver standard products with better performance, smaller form factors and higher levels of integration. Engineers benefit from increased energy efficiency, more functionality per square millimeter and greater reliability.

Treo also enables tighter process control, which supports higher-volume applications and reduces time-to-market. Whether designing a power supply module, a communication interface or an automotive sensor, engineers working with Treo-based components enjoy the flexibility and confidence that come from cutting-edge semiconductor technology.

onsemi’s Dedication to Innovation and Reliability

With a wide array of industry-leading standard products—from LDOs and logic to EEPROM and isolation devices—onsemi enables engineers to design smarter, more-reliable systems. Combined with the transformative Treo platform, these components offer a competitive edge through better performance, lower power consumption and greater scalability.

As electronics continue to evolve in complexity and capability, onsemi remains committed to delivering innovative solutions that customers need to succeed. Whether for automotive electrification, industrial automation or next-generation consumer devices, onsemi is setting the standard in standard products.

Additional Resources