feedback
Rate this webpage
Need
Support?

Print

High-Speed Image Sensor From ON Semiconductor Enables Intelligent Vision Systems for Viewing and Artificial Intelligence   Chinese French German Italian Japanese Korean

Ultra-low power 0.3 mega-pixel image sensor offers superior low-light performance in a cost effective, compact, square format

PHOENIX, Ariz. – 11, September, 2019 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has announced the introduction of the ARX3A0 digital image sensor with 0.3 Mega-Pixel (MP) resolution in a 1:1 aspect ratio. With up to 360 frames per second (fps) capture rate it can perform like a global shutter in many conditions but with the size, performance and responsivity benefits of being a Back-Side Illuminated (BSI) rolling shutter sensor. With its small size, square format and high frame rate, ARX3A0 is particularly suitable for emerging Machine Vision, Artificial Intelligence and AR/VR applications, as well as small supplemental security cameras.

Power is becoming increasingly important for many applications that provide still or streaming images. The ARX3A0 is designed to deliver flexible, high-performance image capture with minimal power; it consumes less than 19 mW when capturing images at 30 fps, and just 2.5 mW when capturing 1 fps.

The 1/10 in square format enables low height modules, while the miniature 3.5 mm die size helps maximize the sensor’s field of view. Its small size and square format mean the ARX3A0 can be used in emerging applications where orientation isn’t fixed but space is limited, such as AR/VR goggles to monitor the wearer’s eye movement. Eye movement data can be used to adjust the image viewed, which is believed to mitigate the possible effect of motion sickness as experienced by some users. Simultaneous Localization and Mapping (SLAM) is another application where ARX3A0’s small size and low power image sensors will be crucial.

The monochrome sensor is based on a 560 by 560 active-pixel array featuring ON Semiconductor’s NIR+ technology, giving it high sensitivity at near IR wavelengths to deliver superior performance in no light or when lighting is used that is non-detectable by the human eye. Advanced power management features include the ability to automatically wake from a low power mode when detecting motion or lighting changes in the scene. This allows the sensor to become the main source of wake for an entire camera system saving even more system power.

Developments in Artificial Intelligence have seen its use extend to more areas, creating demand for data that is specifically intended for machines rather than humans. The specific requirements of these systems impact image sensor technology. While most image sensors were conceived purely with visual applications in mind, the ARX3A0 is the first of new breed of digital image sensor designed for advanced and increasingly intelligent systems, as well as traditional viewing systems.

Gianluca Colli, Vice President and General Manager, Consumer Solution Division of Image Sensor Group at ON Semiconductor said: “As we approach an era where Artificial Intelligence (AI) is becoming an integral part of vision-based systems, it becomes clear that we now share this world with a new kind of intelligence. The ARX3A0 has been designed for that new breed of machine, where vision is as integral to their operation as it is ours.”

The ARX3A0 is available in both chip scale package and reconstructed wafer die. Evaluation boards running on ON Semiconductor’s industry leading PC-based DevWare system and prototype modules are also available through ON Semiconductor and authorized distributors.

Additional resources & documents:

Landing page: ARX3A0 Product Page

Video: The Current State of Machine Vision Technology

Blog: Intelligent Imaging for Machine Vision and IoT Applications


About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company is a leading supplier of semiconductor-based solutions, offering a comprehensive portfolio of energy efficient power management, analog, sensors, logic, timing, connectivity, discrete, SoC and custom devices. The company’s products help engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, medical, aerospace and defense applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, a robust compliance and ethics program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.