feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Introduces Industry’s First Integrated Bi-Directional OVP for Portable Electronics and OCP for External Accessories  Chinese Japanese Korean

Eliminating the need for external components, the NCP370 protects portable devices against surge damage and also protects portable accessories by controlling reverse current

PHOENIX, Ariz. – Jan. 30, 2009 - ON Semiconductor (Nasdaq: ONNN) a leading global supplier of high performance, energy efficient silicon solutions, today introduced the industry’s first integrated bi-directional device, with positive and negative (+/-) overvoltage protection (OVP) for cell phones, MP3/4, PDAs and GPS systems, and overcurrent protection (OCP) for portable accessories such as FM transceiver, loud speakers and flash modules.

This fully integrated solution simplifies and streamlines design in portable electronics by eliminating the need for external components that have – until now – been necessary to protect vulnerable portable devices against electrical surge damage from wall adapters and accessories, unsuitable after-market AC-DC adapters, and problems caused by inverting polarity in some USB cables.

Features and Benefits
The new NCP370 significantly improves the front end protection of the portable devices by providing positive protection up to +28 volts (V) and negative protection down to -28 V. Utilizing an innovative architecture, this single device also provides OCP for the external accessories - which are connected on the bottom connector – and supplied via a lithium-ion battery.

Integrated low on resistance (Ron) N-channel MOSFETs effectively support the direct high charge current up to 1.3 amperes (A) requested by the portable electronics industry’s latest lithium battery charge levels. The NCP370 is one of ON Semiconductor’s new OVP generation products. It is available with several overvoltage thresholds to address the maximum rating of the downstream applications. Additionally, the device offers a second “reverse” mode, enabling the regulation of the reverse current coming from a portable device’s battery to supply the external accessories such as an FM transceiver, audio functions or flash capabilities universally connected on the bottom connector of the portable devices.

The device is designed to internally limit current up to 1.6 A - a value that can be externally decreased by a pull down resistor - thus eliminating the need for an external OCP device in the application, reducing production costs and lessening the required PCB area in the final portable application. The standby current of the device, which is lower than 1 micro-ampere (µA), avoids any battery discharge when the wall adapter is unplugged or when the phone is off, and so increases battery life and limits recharge iterations.

The NCP370 is a key addition to the portfolio of ON Semiconductor products targeted at the four primary subsystems typically found in portable applications. This device specifically addresses the challenging requirements within the interconnect subsystem. ON Semiconductor also offers solutions for the display and lighting, power management, and audio/video subsystems for handheld portable devices.

Packaging and Pricing
The NCP370MUAITXG is now available in a 3 mm x 3 mm x 0.55 mm LLGA-12, lead-free (Pb-free), RoHS compliant package, and is budgetary priced at $0.80 per unit in 3,000 unit quantities.

For more information, please visit www.onsemi.com or contact Helene Acrosse at Helene.Acrosse@onsemi.com.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.