ON Semiconductor Expands 100 Volt N-Channel MOSFET Portfolio with New High Current Capability, Robust Load Performance Solutions

100 percent avalanche tested MOSFETs deliver industry-leading ratings to withstand high voltage spikes in power supply and motor control applications

ON Semiconductor Expands 100 V MOSFET Portfolio

PHOENIX, Ariz. – Feb 1, 2010– ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics has expanded its N-channel power MOSFET portfolio with the addition of 12 new 100 volt (V) devices. With industry-leading avalanche ratings of up to 500 millijoules (mJ), ON Semiconductor’s fully tested N-channel power MOSFETs are ideal for use in designs where voltage overstress resulting from unclamped inductive loads is a concern.

Typical applications for the company’s 100 V power MOSFET devices include industrial motor control, power supplies, power inverters in uninterruptible power supplies (UPS), and direct gas injection (DGI) in automotive. Key specification features of these Pb-free, RoHS compliant solutions include:

• RDS(on) as low as 13 milliohm (mΩ)
• Current Capability as high as 76 amperes (A)
• 100 percent Avalanche Tested
• AEC-Q101 Qualified

“With the potential for high voltage spikes due to switching inductive loads, and the drive for greater energy efficiency, ON Semiconductor’s N-channel power MOSFETs provide a robust and dependable solution” said Paul Leonard, vice president and general manager of ON Semiconductor’s MOSFET products division. “These new additions to our 100 volt product family give customers greater choice and help them find the optimum device for their specific applications.”

Packaging and Pricing
The NTP641x and NTB641x series of 42 to 76 A devices include the NTB6410AN, NTP6410AN, NTB6411AN, NTP6411AN, NTB6412AN, NTP6412AN, NTB6413AN, and NTP6413AN and are available in Pb-free, RoHS compliant TO-220 and D2PAK packages. The NTD641x series of 17 to 32 A devices include the NTD6414AN, NTD6415AN, NTD6416AN, and NTD6416ANL and are available in Pb-free and RoHS compliant DPAK and IPAK packages. Operating temperature range of all devices is -55°C to +175°C. Pricing for these MOSFETs range from $0.92 to $1.90 USD per unit in 10,000 unit quantities. Samples are available now.

For more information, please visit https://www.onsemi.com

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner, and smarter world. onsemi is recognized as a Fortune 500® company and included in the S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.

Select Language:


*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy