Highly Integrated, Easy-to-Use CAT3224 enables true, high-intensity LED flash capability in high megapixel camera phones and standalone cameras

CAT3224 Supercapacitor-Based LED Driver Phoenix, Ariz. – Jan. 14, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions has introduced the industry’s first 4-amp supercapacitor LED flash driver. The new CAT3224 addresses the emerging requirements for true high-intensity LED flash capability in high megapixel camera phones and standalone camera applications. The device is highly integrated with all the functions necessary to accurately control LED flash charge/discharge, including power switches capable of sourcing up to 4 amps, as well as providing the charging function for dual-cell supercapacitors. The CAT3224 offers an easy-to-use solution with three fully independent operational modes (charging, flash and torch) activated via a simple parallel logic interface and the operating current of each mode easily programmed by three external resistors. Additional higher power supercapacitor-based LED flash drives will be released later this quarter.

High megapixel camera phones and standalone cameras require a very high-intensity flash to produce good quality photos, particularly in low or medium light conditions. New LEDs on the market are designed to address this need, however the camera battery alone cannot deliver a high enough peak current pulse to drive the LED flash to the brightness levels required for high-resolution pictures. The power issues are further exacerbated by the additional system functions that require high-peak current, such as zoom, auto-focus, image capture, Class D audio and RF amplification.

The new ON Semiconductor LED driver works in combination with the latest generation of supercapacitors to help designers effectively eliminate these power management issues. The supercapacitor discharges its power for peak-load functions and recharges continuously, even during the flash peaks. The CAT3224 LED driver controls the supercapacitor charge to create additional energy for the other high-peak current circuits. This supercapacitor LED driver design approach enables true, high-intensity flash and more system functionality, while significantly extending battery life.

The high peak current benefits of supercapacitor technology, combined with the simple parallel logic interface of the CAT3224 also make the device a good choice for industrial applications where LEDs are being used to replace xenon-based lighting.

“The CAT3224 supercapacitor LED driver provides an integrated, easy-to-use, cost-effective solution for high-intensity LED flash capability,” said Scott Brown, vice president of marketing for the Catalyst Group of ON Semiconductor. “We believe this device, along with significant improvements in supercapacitor technology from companies such as CAP-XX Limited and the ever-increasing performance of white LEDs, will combine to make true high brightness LED flash viable for the first time in next-generation, high-megapixel camera phones and standalone cameras.”

The CAT3224 supercapacitor LED driver supports three key functions: precise supercapacitor charging control, management of the current discharge into the LED flash, and constant current for LED torch mode. The CAT3224 sources up to 4 amp LED flash pulses and up to 400 mA torch-mode current, with simple programming via external resistors on the analog control inputs. The device incorporates a dual-mode 1x/2x charge pump, which charges the stacked supercapacitor to a nominal voltage of 5.4 V, while an active balance control circuit ensures that both capacitor cell voltages are matched during the charging cycle. In addition the CAT3224 provides the user with a dedicated logic output to flag the completion of the supercapacitor charging sequence.

Packaged in a space-saving, 16-lead TQFN 3 mm x 3 mm x 0.8 mm package, the CAT3224 features thermal shutdown, overvoltage protection (OVP) and protection against external resistor programming faults. The device also supports reverse output voltage for all conditions.

Features
• Matched output channels, 2 amps each in Flash Mode
• Matched output channels, 200 mA each in Torch Mode
• Adjustable charge current limit up to 1000 mA
• Dual-cell supercapacitor charging
• Individual Flash/Torch current adjustment
• Packaging: 16-lead TQFN, 3 mm x 3 mm x 0.8 mm

The CAT3224 is a key addition to the portfolio of ON Semiconductor products targeted at the four primary subsystems typically found in portable applications. This device specifically addresses the challenging requirements within the Display and Lighting subsystem. ON Semiconductor also offers solutions for the Interconnect, the Power Management and the Audio/Video subsystems for handheld portable devices.

Price and Availability
Pricing for the CAT3224 supercapacitor LED driver is $0.97 USD per unit in 10,000 piece quantities. Samples and evaluation boards are available now. Projected lead-time for production quantities is currently 6 to 8 weeks ARO.

About ON Semiconductor
With its global logistics network and strong product portfolio, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions to customers in the power supply, automotive, communication, computer, consumer, medical, industrial, mobile phone, and military/aerospace markets. The company’s broad portfolio includes power, analog, DSP, mixed-signal, advance logic, clock management, non-volatile memory and standard component devices. Global corporate headquarters are located in Phoenix, Arizona. The company operates a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.