feedback
Rate this webpage
Need
Support?

Back to Image Gallery Print

ON Semiconductor Announces New Family of Multi-Chip Module PWM Buck Regulators Offering Market-Leading Current Density and Fully Integrated MOSFETs  Chinese Japanese Korean

FAN6500xx series delivers exceptional levels of integration for higher efficiency and reliability

PHOENIX, Ariz. – June 25, 2018 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has announced the release of three new highly-efficient mid-voltage PWM buck converters.

Supporting a wide input voltage range of 4.5 V to 65 V, an output current of up to 10 A and output power of 100 W, ON Semiconductor’s new FAN6500X family of buck converters combines the time tested fixed frequency control scheme with flexible Type III compensation and robust fault protection. ON Semiconductor has integrated its PowerTrench® MOSFET technology to create a rugged integrated solution that delivers industry leading power density and efficiency for DC-DC applications.

By combining ON Semiconductor’s PowerTrench MOSFET process with industry-leading packaging technology in a PQFN footprint, the FAN65008B/5A/4B PWM buck converters deliver extremely low parasitics in the power path, enabling developers to realize a peak efficiency of 98.5%, with low ringing and better EMI than a solution that uses an external MOSFET.

All three devices support a wide input voltage range from 4.5 V to 65 V, making them applicable to a large range of applications in the Industrial and Consumer sectors, from Base Station Power supplies to Home Automation. They are also suitable for battery management systems, as well as USB Power Delivery (PD) applications. The integration of two LDOs plus an on-chip Power Path switch gives designers the flexibility to power the controller from the input voltage, the buck converter output or through the PVCC pin using the Power Path.

The high level of integration means manufacturers can use the FAN6500x family to strike the right balance between power density, BoM cost, performance and flexibility. By leveraging its PowerTrench MOSFET technology, ON Semiconductor successfully addresses the key features developers look for in a power management solution.

The FAN6500x family implements an exhaustive range of features to protect itself and any downstream circuits from damage. These include adjustable Over-Current protection, Thermal Shutdown, Over-Voltage protection and Short-Circuit protection.

“With the release of the FAN6500X family of parts ON Semiconductor has produced a series of robust solutions to help customers meet their mid-voltage DC-DC needs with industry leading efficiency, power density, and flexibility,” said Richard Lu, Vice President of Mobile, Computing and Cloud Division, ON Semiconductor.

ON Semiconductor offers supporting evaluation boards (FAN65004B-GEVB, FAN65005A-GEVB, and FAN65008B-GEVB). Please contact your ON Semiconductor sales representative to request evaluation boards.

Packaging and Pricing

The FAN65004B family is offered in a PQFN-35 package and is priced at $2.68 per unit in 3000 unit quantities. For more detailed product information, please visit the website.

Additional resources & documents:

Video: Cloud Power Overview
Blog: Point of Load: With Great Power Comes Great Challenges


About ON Semiconductor
ON Semiconductor (Nasdaq: ON) is driving energy efficient electronics innovations that help make the world greener, safer, inclusive and connected. The company has transformed into our customers’ supplier of choice for power, analog, sensor and connectivity solutions. Our superior products help engineers solve their most unique design challenges in automotive, industrial, cloud power, and Internet of Things (IoT) applications.

ON Semiconductor operates a responsive, reliable supply chain and quality programs, and robust ESG programs. Headquartered in Phoenix, Arizona, the company has a global network of manufacturing facilities, sales and marketing offices and engineering centers in its key markets.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.