Selected Energy Infrastructure Solution
Selected Solution
Return to Energy Infrastructure solution
Solar Power Solutions

The falling cost of solar panels has led to increasing installations of solar power generation throughout the world. This process is happening at grid to commercial to residential scales. The transformation of our energy system will require solutions with the highest levels of efficiency, reliability, and safety.
ON Semiconductor’s boost and inverter Power Integrated Modules (PIMS) anchor the solar power system, while our gate drivers, sensing, control, and peripheral power products complete the system.
Interactive Block Diagrams
Products
Power Modules
Advanced power modules, including IGBT, MOSFET, SiC, Si/SiC Hybrid, Diode, SiC Diode, and Intelligent Power Modules.

NCP51705: SiC MOSFET Driver, Low-Side, Single 6 A High-Speed
The NCP51705 driver is designed to primarily drive SiC MOSFET transistors. To achieve the lowest possible conduction losses, the driver is capable to deliver the maximum allowable gate voltage to the SiC MOSFET device.

NCD5703: IGBT Gate Drivers, High-Current, Stand-Alone, Non-inverting
The NCD5703 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies.

NCD5702: IGBT Gate Driver, High Current
The NCD5702 is a high−current, high−performance stand−alone IGBT driver for high power applications that include solar inverters, motor control and uninterruptible power supplies.

NCD5701: IGBT Gate Drivers, High-Current, Stand-Alone
The NCD5701 series is a set of high-current, high-performance stand-alone IGBT drivers for medium-to-high power applications that include induction heating, welding, solar inverters, motor control and uninterruptable power supplies.

NCD5700: IGBT Gate Drivers, High-Current, Stand-Alone
The NCD5700 is a high-current, high-performance stand-alone IGBT driver for high power applications that include solar inverters, motor control and uninterruptable power supplies.

Technical Documents
NCP51705 Mini Evaluation Board User'sManual
This document describes the use and applications for the NCP51705 SiC driver mini EVB. The EVB is designed on a four layer PCB and includes the NCP51705 driver and all the necessary drive circuitry

Evaluation Boards
NCP1397GANGEVB: High Performance Integrated High Voltage Driver Evaluation Board
The NCP1397GANGEVB reference design provides a 12 V/20 A power supply using Gallium Nitride (GaN) HEMTs as the switching devices. The front-end of the power converter converts a universal AC line to a 385 dc bus while achieving near unity power factor.