July 10, 2023

Share:

Know Your Battery Energy Storage Systems

Renewable Energy

A big problem with renewable energy sources like solar and wind power is that they are not fully controllable. For this reason, it makes sense to use batteries to store excess energy produced from these sources when they are plentiful. This blog looks at the difference between residential and commercial battery energy storage systems (BESS) and the most common circuit topologies used in each. It also suggests silicon carbide (SiC) solutions from onsemi which can bring the BESS performance to the next level.


Overview of a BESS Implementation
Overview of a BESS Implementation

 

Advantages of Having a BESS

Using on or off-grid solar inverter systems with storage batteries provides many benefits for residential and commercial users, including:

  • Pricing: storing energy can reduce electricity costs by providing an alternative to a utility supplier.
  • Self-sufficiency: storing energy reduces (or eliminates) dependence on a grid supply.
  • Backup: stored electricity offers an alternative power source if mains power fails. 


BESS Main Building Blocks

A BESS typically includes four main building blocks, including:

  • Rechargeable battery module: This comprises rack-mounted battery cells with capacities ranging from 50 V to over 1000 V.
  • Battery management system (BMS): The BMS protects and manages
  • rechargeable batteries, ensuring they operate safely.
  • Power conversion system (PCS): The PCS connects the battery pack to the grid and load
  • Energy management systems (EMS): This software monitors, controls, and optimizes BESS.

 

Residential BESS

Power conversion systems used with BESS are categorized by how they couple energy (AC or DC) and power levels (residential or commercial). A DC-coupled system, or hybrid inverter, requires only one power conversion step, while AC-coupled energy storage upgrades an existing DC-coupled system.


Residential AC-coupled (left) and DC-coupled (right) ESS
Residential AC-coupled (left) and DC-coupled (right) ESS

 

A bidirectional DC-DC converter connects a battery pack and the DC link. The bus voltage of a single-phase system is usually less than 600 V while charging and discharging power does not exceed 10 kW. A buck-boost converter is the most common bidirectional DC-DC topology because it requires fewer components and is easy to control. Two 650 V IGBTs or MOSFETs with parallel diodes like onsemi’s FGH4L75T65MQDC50 650 V FS4 IGBT (with integrated SiC diode) are perfect in a bidirectional system like this.


Buck-boost for Bidirectional DC-DC
Buck-boost for Bidirectional DC-DC

 

Isolation can ensure the safety of BESS users, and the dual active bridge converter (DAB) or CLLC topologies offer isolated bidirectional DC-DC converter solutions for BESS. For these, onsemi’s NTP5D0N15MC 150 V N-Channel Shield Gate PowerTrench MOSFET offer a good choice.

Three-phase is the standard power supply in commercial and business premises and homes with larger power demands. Power switches in three-phase applications must be able to withstand operating voltage and currents required to deliver up to 15 kW, and also a higher DC-link voltage (up to 1000 V) than that used in residential installations. This can be done using 1200 V devices, potentially in a three-level symmetric buck-boost topology.

 

Commercial BESS

A commercial energy storage system's input and output power range is typically between 100 kW and 2 MW. These large installations may consist of several three-phase subsystems ranging from dozens of kilowatts to over 100 kW. The DC bus voltage of standard commercial solar inverters is typically 1100 V but can be up to 1500 V in a utility-scale system.

AC-coupled systems are more common in commercial BESS because they can be easily added to an existing design. In addition, a centralized energy storage unit is much easier to install and maintain. In contrast, DC-coupled systems require are bigger and costlier to maintain because of their distributed battery banks. 

Featured

Industrial

In the industrial sector, onsemi enables OEMs to develop next‑generation systems that meet the performance, efficiency, and reliability demands of Industry 4.0. Our technologies drive advancements across Energy Infrastructure, Industrial Automation and Smart Building and City applications. With wide‑bandgap SiC and GaN devices, high‑performance MOSFETs, IGBTs, and advanced gate drivers, we deliver high‑efficiency power conversion solutions for demanding industrial environments.

In industrial automation, onsemi provides precise motor control, industrial‑grade image sensors, depth‑sensing, and robust connectivity that support high‑accuracy machine vision, robotics, automated material handling, and predictive maintenance enabling fully connected, data‑driven manufacturing. Across energy infrastructure, our SiC power modules and high‑efficiency conversion platforms power solar inverters, energy storage, smart‑grid stages, and high‑power EV charging, increasing system efficiency and long‑term reliability.

Smart building ecosystems benefit from onsemi’s motor drivers and power devices for heat pumps and HVAC optimization, industrial‑grade imaging for security and surveillance cameras, and compact, high‑efficiency power solutions for small EVs and battery‑powered tools. Secure connectivity integrates these systems into building automation frameworks that reduce energy consumption and enhance safety. In smart cities, onsemi imaging and low‑power connectivity support public safety monitoring, traffic analytics, and distributed environmental sensing delivering scalable, reliable urban‑infrastructure solutions.

With decades of expertise, onsemi helps OEMs reduce energy consumption, enhance system reliability, and accelerate the adoption of sustainable, connected technologies shaping a cleaner, smarter, and more resilient future.

Energy Storage System

Battery Energy Storage Systems (BESS) are becoming a critical component of modern energy infrastructure, enabling grid stability, renewable energy integration, energy resilience, and efficient power management. As global electrification accelerates and renewable energy generation expands, utility-scale, commercial and industrial (C&I), and residential energy storage deployments continue to grow. Emerging demands from AI data centers, EV charging infrastructure, and distributed energy resources are increasing the need for high-performance battery energy storage solutions that deliver greater efficiency, reliability, scalability, and lower total cost of ownership (TCO). Modern BESS architectures rely on the seamless integration of Battery Management Systems (BMS), Power Conversion Systems (PCS), and Energy Management Systems (EMS) to support intelligent, bidirectional energy flow and grid flexibility.

onsemi provides a comprehensive portfolio of power semiconductor and system technologies designed to enable next-generation energy storage platforms. These solutions include EliteSiC™ silicon carbide (SiC) MOSFETs, SiC JFETs, IGBTs, hybrid and full-SiC power modules, GaN power solutions, isolated gate drivers, power management ICs, sensing technologies, and connectivity devices. Supporting both AC-coupled and DC-coupled BESS architectures, onsemi technologies help designers improve power density, increase conversion efficiency, reduce switching losses, and support high-voltage systems up to 1500 V and beyond. Advanced solutions for bidirectional AC-DC and DC-DC conversion, distributed energy storage, and intelligent system control help developers optimize battery performance, reliability, and lifecycle value.

Designed for residential solar storage, commercial microgrids, utility-scale renewable energy storage, EV charging ecosystems, and grid modernization projects, our energy storage solutions support the industry's transition toward smarter and more sustainable power networks.