Delve deeper with our user-friendly system solution guides, invaluable resources crafted to elucidate onsemi's diverse
product range across various applications.
Light + Building is the world’s leading trade fair for light and building services engineering. Innovative technologies open up new perspectives for buildings. This makes Light + Building the industry meeting place for current lighting trends, intelligent building technology and security across all disciplines. Light + Building is expected to bring together more than 2700 exhibitors and over 220.000 trade visitors.
onsemi will showcase its solutions for smart building, lighting and charging. Our experts will be present at the booth to help you solve your application or design challenges.
onsemi Solutions & Products demonstrated at Light + Building
At our stand F50 in Hall 8, you can discover our newest developments for intelligent power and sensing solutions. You will find several demos focusing on smart buildings, connectivity, smart lighting, charging and energy storage.
A Smart building is based on an intelligent network fabric to enable IoT products to communicate with each other and over the Internet, allowing remote sensing, control, or programming of an array of automated electronic devices in the home or building. For example, a homeowner on vacation can use a phone, tablet, or PC to arm a home security system, control temperature gauges, switch appliances on or off, control lighting, program a home theater or entertainment system, and perform many other tasks.
There are essential requirements for a Smart building: devices should have some level of intelligence, should be connected to each other and the cloud, should have the ability to split the application from the primary function of the device (for example, a stereo could broadcast an alert) and should be able to add new devices, apps, and services.
The RSL10 Smart Shot Color Camera is a complete node-to-cloud solution platform for vision IoT applications that require always on, multi-year battery life with Bluetooth® Low Energy connectivity.
onsemi leverages decades of experience in innovative technologies, reliable, highly efficient and quality of next-gen power semiconductors to shorten your development time while exceeding your power density and beating power loss budgets. We are helping you and your manufacturing team sleep better at night knowing you have helped make the world a better place.
Silicon Carbide (SiC) Modules from onsemi have integrated SiC MOSFETs and SiC Diodes that provide lower conduction and switching losses, while enabling designers to achieve high efficiency and superior reliability.
SiC MOSFETs are designed to be fast and rugged. They offer very low on-resistance with high blocking voltage. All Silicon Carbide devices are Automotive and Industrial qualified. They are available in discrete packages or in modules with industry standard pinouts.
Gate drivers are designed for high system efficiency, high reliability, short propagation delays and much more. The ideal performance characteristics of these gate drivers enable them to meet the requirements for automotive, industrial, cloud power and computing applications.
Gate drivers are designed for high system efficiency, high reliability, short propagation delays and much more. The ideal performance characteristics of these gate drivers enable them to meet the requirements for automotive, industrial, cloud power and computing applications.
Connectivity is what enables the “I” in the Internet-of-Things (IoT). There are many options available to system architects, from wired connectivity solutions, prevalent in industrial settings, to wireless solutions, popular in consumer areas. They must consider attributes such as data rate, range, throughput, supported topologies, security, and energy efficiency.
onsemi offers a wide range of ultra-low power, robust, best-in-class Rx sensitivity transceivers, and System-on-Chip (SoC) and System-in-Package (SiP) solutions to cater to various IoT applications. Our solutions span short-range wireless technologies, including Bluetooth® Low Energy, Wi-Fi, and the Green Power™ protocol, as well as longer-range technologies. With best-in-class energy efficiency, solutions from onsemi enable the creation of extended battery life IoT devices. Fully certified stacks (ETSI, FCC, etc.) and development tools significantly reduce time-to-market in deploying IoT solutions.