RSL10 Smart Shot Color Camera

Overview

The RSL10 Smart Shot Color Camera is a complete node-to-cloud solution platform for vision IoT applications that require always on, multi-year battery life with Bluetooth® Low Energy connectivity. Allowing OEMs to design low power cameras with triggered image capture and cloud-based processing, the platform offers the same features as the RSL10 Smart Shot Camera in a smaller form-factor with extended battery life and support for color and mono imaging.

The RSL10 Smart Shot Color Camera includes color and mono IAS image sensor modules, both based on the ARX3A0 CMOS image sensor. Alongside the modules, the platform features a variety of environmental sensors (accelerometer, motion, temperature and humidity) which can be used to trigger event-based image capture (e.g., object detection, temperature change). This allows the platform to capture only required images, helping to reduce data sent to cloud and preserving energy consumption and overall solution cost.

The impressive low-power operation of the RSL10 SIP and ARX3A0 is complemented by a dedicated FAN53880 Power Management IC (PMIC) and additional smart power management modes implemented in hardware. Other devices enabling the efficient power management are the NCP705 low Iq current linear dropout regulator and the NCP1421 ultra-Low Iq boost regulator, when camera board supplied from primary battery.

The RSL10 SIP allows captured images and sensor data to be sent to the provided RSL10 Smart Shot mobile app (available on GooglePlay™, iOS®). Using the app, developers can control the camera, program trigger conditions, and capture and store the images. The app is also connected to the Amazon Rekognition™ AI cloud service. This feature is capable of detecting and identifying objects within a captured image, along with the list of identified objects and confidence levels.

  • Asset Monitoring
  • Security
  • Smart Agriculture
  • Criteria-based Monitoring
  • Supports multiple image capture trigger modes
    • Periodic
    • Continuous video-like stream with less than 1 frame/s on BLE5.0 and above on compatible mobile devices
    • Proximity detection
    • Acceleration trigger
    • Environment change trigger
  • Bluetooth Low Energy connectivity (Bluetooth 5) enabled by the RSL10 SIP
    • Firmware Over The Air (FOTA) updates
  • Small form Factor
  • Advanced 360 fps imaging provided by the ARX3A0 Mono&Color 121° DFOV IAS Module
    • High sensitivity at both visible and NIR wavelength
    • Super low power (3.2 mW)
    • 1/10" sensor for super compact module
    • Auto Exposure featured enabled during image processing
  • RSL10 Smart Shot Mobile App (GooglePlay™, iOS®)
    • Cloud connectivity to Amazon Web Services Rekognition & Microsoft Azure)
    • Image Analytics/AI Engine to detect and identify objects within an image
  • Multiple powering options (USB or rechargeable Li-Ion batteries)

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

SECO-RSL10-CAM-COLOR-GEVK_MFG

3

Eval Board: Gerber

10.88 MB

EN

Eval Board: Gerber

November 01, 2021

More Details

SECO-RSL10-CAM-COLOR-GEVK_BOM_ROHS

2

Eval Board: BOM

118.78 KB

EN

Eval Board: BOM

November 01, 2021

More Details

AND90131/D

0

Application Notes

385.02 KB

EN

Application Notes

August 01, 2021

More Details

RSL10 Smart Shot Camera Color Firmware Update Package

0

Software

11.65 MB

EN

Software

July 01, 2021

More Details

RSL10 Smart Shot Color Camera Getting Started Guide

0

Software

4.2 MB

EN

Software

August 01, 2021

More Details

onsemi IDE Installer

8

Software

659.03 MB

EN

Software

June 01, 2023

More Details

SECO-RSL10-CAM-COLOR-GEVK_Schematic

2

Eval Board: Schematic

773.12 KB

EN

Eval Board: Schematic

November 01, 2021

More Details

RSL10 Software Package

11

Software

40.17 MB

EN

Software

July 01, 2023

More Details

RSL10 Smart Shot Camera Color CMSIS Pack

0

Software

8.73 MB

EN

Software

July 01, 2021

More Details

EVBUM2803/D

0

Eval Board: Manual

3.64 MB

EN

Eval Board: Manual

July 01, 2021

More Details

Show More