feedback
Rate this webpage
Need
Support?

Package Drawings

Previously Viewed Products
Clear List

Package Drawings for  Voltage References & Supervisors (Show All)

Page size: 
1 - 31 of 31    [  1 ]  
Document Title
Document ID/Size
Revision
Revision Date
6 PIN FLIP-CHIP 499AH (28.2kB) O
8 LEAD PDIP 626-05 (51kB) P Oct, 2019
E-PKG AXIAL-LEADED GLASS DIODE 017AE (47.0kB) O
Micro8 Surface Mount 846A-02 (56kB) K Jul, 2020
QFN32 4x4, 0.4P 485CD (46kB) A Nov, 2019
SC-70 (SOT-323) 3 LEAD 419-04 (47kB) N Oct, 2019
SC-70, 3 Lead, 1.25x2 419AB (43kB) revo Oct, 2019
SC-82AB 4 LEAD 2.0x1.25x0.95 mm, max with leads is 2.2x2.4x1.1mm 419C-02 (44kB) F Oct, 2019
SIP6/MicroPak 1.45X1.0 127EB (80kB) O Nov, 2019
SOIC-8 Narrow Body 751-07 (53kB) AK Oct, 2019
SOIC8 751EB (84kB) A Oct, 2019
SOT-143, 4 Lead, 1.3x2.9 527AF (43kB) A Nov, 2019
SOT-23 318BM (89kB) O Oct, 2019
SOT-23 (TO-236) 318-08 (45kB) AS Nov, 2019
SOT-23/SUPERSOT-23, 3 Lead, 1.4x2.9 527AG (122kB) A Dec, 2019
SOT-89 3 Lead 528AH (45kB) O Nov, 2019
TO-92 (TO-226) 1 WATT 29-10 (67kB) D
TO-92 (TO-226) 5.33mm Body Height 29-11 (59kB) AM Jan, 2021
TO-92 2 4.58x4.58 135AS (79kB) O Nov, 2019
TO-92 3 4.82x4.76 135AN (39kB) O Oct, 2019
TO-92 3 4.83x4.76 Leadformed 135AR (56kB) O Oct, 2019
TSOP-5 483 (48kB) N Aug, 2020
TSOP-6 318G-02 (51kB) V Nov, 2019
TSOT-23. 5 Lead 419AE (43kB) revo Oct, 2019
TSSOP24 7.8x4.4, 0.65P 948H-01 (50kB) B Nov, 2019
UDFN6/MicroPak2 1x1, 0.35P 517DP (91kB) O Nov, 2019
ULLGA6 1.45x1.0, 0.50P 613AF (39kB) A Nov, 2019
UQFN10 1.4x1.8, 0.4P 523BC (96kB) O Oct, 2019
WDFN6, 2x2, 0.65P 511BR (51kB) B Nov, 2019
WDFN8 2x2, 0.5P 511DL (39kB) O Nov, 2019
WLCSP12 1.615x1.31x0.586 567RZ (102kB) O Dec, 2019
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.