Design Notes for
Offline Regulators
(Show All)
Page size:
1 - 37 of 37
[
1
]
|
|
|
|
NCP1011: Efficient, Low Cost, Low Standby Power (<100 mW), 2.5 W CCCV Charger
|
DN06017/D (62.0kB) |
1 |
Oct, 2006 |
NCP1012: 1 W, Dual Output, Off-line Converter
|
DN06002/D (64.0kB) |
1 |
Sep, 2006 |
NCP1012: 3.6 W Auxiliary Power Supply for Appliances / White Goods
|
DN06013/D (53.0kB) |
0 |
Aug, 2006 |
NCP1013: Universal Input, 5 W, LED Ballast
|
DN06027/D (192.0kB) |
1 |
Jul, 2007 |
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC
|
DN06065/D (105.0kB) |
2 |
Jan, 2013 |
NCP1014: 10 W, 3-Output Off-line Power Supply
|
DN06005/D (59.0kB) |
0 |
Jul, 2006 |
NCP1014: 10 W, Dual Output Power Supply
|
DN06020/D (62.0kB) |
1 |
Jan, 2007 |
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications
|
DN06064/D (56.0kB) |
1 |
Sep, 2009 |
NCP1014: 5 V, 400 mA Current Boosted Buck Converter
|
DN06052/D (39.0kB) |
0 |
Mar, 2009 |
NCP1014: 5 W, CCCV Cell Phone Battery Charger
|
DN06009/D (55.0kB) |
1 |
Sep, 2006 |
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator
|
DN06011/D (48.0kB) |
1 |
Sep, 2006 |
NCP1014: 8 W, 3-Output Off-Line Switcher
|
DN06003/D (58.0kB) |
0 |
Jul, 2006 |
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies
|
DN06051/D (75.0kB) |
0 |
Feb, 2009 |
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply
|
DN06037/D (53.0kB) |
0 |
Feb, 2008 |
NCP1014: Low Power, Off-Line, Constant Voltage Power Supply
|
DN06066/D (69kB) |
1 |
Dec, 2015 |
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply
|
DN06034/D (51.0kB) |
0 |
Nov, 2007 |
NCP1031: Dual output, 4 W DC-DC converter
|
DN06046/D (45.0kB) |
0 |
Sep, 2008 |
NCP1031: Wide Input Range (20 Vdc to 140 Vdc) DC to DC Converter
|
DN06007/D (54.0kB) |
0 |
Jul, 2006 |
NCP1050: Extremely Low AC-DC Power Supply Used with GFCI
|
DN05037/D (594.0kB) |
0 |
Aug, 2012 |
NCP1055: 7 W, non-isolated buck ac-dc converter
|
DN06028/D (150.0kB) |
0 |
Jun, 2007 |
NCP1055: Simple, 3 W, Non-isolated Bias Supply
|
DN06053/D (44.0kB) |
0 |
Mar, 2009 |
NCP1060, 12 Vout, 2W Off-line Buck Regulator
|
DN05080/D (443kB) |
1 |
Jan, 2020 |
NCP1063 - Universal AC Input, 12 V/0.35A Output, Non-isolated Power Supply
|
DN05081/D (562kB) |
0 |
Sep, 2015 |
NCP1071, NCP1075, MCP1077: 12 Vout, Off-line Buck Regulator
|
DN05058/D (160kB) |
0 |
Dec, 2013 |
NCP1072: 10 W Primary Side Regulation (PSR)
|
DN05036/D (78.0kB) |
0 |
Aug, 2012 |
NCP1075, NCP4328: Compact 90-135 Vac HiPF Boost LED Driver
|
DN05055/D (319kB) |
1 |
Feb, 2014 |
NCP1075, NCP4328A: Compact 200-265 Vac HiPF Boost LED Driver
|
DN05062/D (277kB) |
0 |
Feb, 2014 |
NCP1075: Non-isolated, 8 W Dual Output, Off-line Power Supply
|
DN05038/D (195.0kB) |
1 |
Apr, 2013 |
NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply
|
DN05018/D (128kB) |
1 |
Jan, 2015 |
NCP1076/7: Universal Input, 5 V or 12 V Output, up to 24 W Power Supply
|
DN05049/D (323.0kB) |
0 |
Aug, 2013 |
NCP1077: 12 Vout, 6 W, Off-line Buck Regulator Using a Tapped Inductor
|
DN05059/D (1137kB) |
0 |
Dec, 2013 |
NCP1124 : 10 W Universal Input, 5 V output power supply
|
DN05061/D (598kB) |
0 |
Feb, 2014 |
NCP1124, NCP431: Universal AC Input, 5 Volt Output, 10 Watt Power Supply
|
DN05064/D (508kB) |
0 |
Apr, 2014 |
NCP1129: 12 W, Off-line Buck Regulator
|
DN05053/D (62kB) |
0 |
Oct, 2013 |
NCP1129: Universal AC Input, 5 V or 12 V output, 20 W - White Goods/Industrial
|
DN05043/D (153.0kB) |
3 |
Sep, 2013 |
Universal AC Input, 0.45 Watt Non-isolated Power Supply
|
DN05134/D (1224kB) |
0 |
Feb, 2020 |
Universal AC Input, 4 Watt Non-Isolated Power Supply
|
DN05129/D (1557kB) |
0 |
Jul, 2019 |
|