Design Notes for
AC-DC Controllers & Regulators
(Show All)
Page size:
1 - 50 of 84
[
1
2
next
]
|
|
|
|
3.3KW On Board EV Charger
|
DN05107/D (2013kB) |
0 |
Feb, 2018 |
42W 5.25V 8A High Current Charging Adapter Solution
|
DN05101 (1364kB) |
1 |
Dec, 2017 |
5-V/300-A Two-Switch Forward Converter with NCL30125
|
DN05131/D (2071kB) |
0 |
Oct, 2019 |
90W TYPE-C PD3.0 / QC4.0 Power Adapter Solution with WT6615F
|
DN05115/D (1644kB) |
0 |
Sep, 2018 |
CS51221: High Power Boost (Power Supply for Audio Class D Amplifier)
|
DN06056/D (662.0kB) |
0 |
Jun, 2009 |
CS51221: High Power Boost (Thermal Printer)
|
DN06055/D (325.0kB) |
1 |
Apr, 2010 |
Design a Type 2 Compensator with an OTA
|
Type 2 Design with an OTA (670kB) |
0 |
Nov, 2018 |
Fixed Frequency Current Mode Controller for Flyback Converters
|
DN05095/D (887kB) |
0 |
Apr, 2017 |
High Efficiency, <30mW Standby QR 45W Adapter
|
DN05089 (880kB) |
0 |
Jul, 2016 |
High Efficiency, <30mW Standby QR 65W Adapter
|
DN05085 (986kB) |
0 |
May, 2016 |
High Efficiency, <30mW Standby QR 65W Adapter with Peak Power Capable of 130W
|
DN05086 (1428kB) |
1 |
May, 2016 |
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver
|
DN06068/D (201.0kB) |
0 |
Mar, 2010 |
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF
|
DN05016/D (54.0kB) |
0 |
Sep, 2011 |
NCL30001: 125 W High Power Factor Single Stage LED Driver
|
DN05072/D (492kB) |
0 |
Apr, 2015 |
NCL30001: Input Overvoltage Protection Circuit
|
DN05060/D (539kB) |
0 |
Feb, 2014 |
NCL30002: 200-265 Vac Low Ripple Buck LED Driver
|
DN05042/D (216.0kB) |
1 |
May, 2013 |
NCL30002: 85-115 Vac High Efficiency Compact 3.6 W Buck LED Driver
|
DN05041/D (309.0kB) |
2 |
May, 2013 |
NCL30081/3: Step Dimming Guidelines for LED Drivers
|
DN05065/D (82kB) |
0 |
Aug, 2014 |
NCP1011: Efficient, Low Cost, Low Standby Power (<100 mW), 2.5 W CCCV Charger
|
DN06017/D (62.0kB) |
1 |
Oct, 2006 |
NCP1012: 1 W, Dual Output, Off-line Converter
|
DN06002/D (64.0kB) |
1 |
Sep, 2006 |
NCP1012: 3.6 W Auxiliary Power Supply for Appliances / White Goods
|
DN06013/D (53.0kB) |
0 |
Aug, 2006 |
NCP1013: Universal Input, 5 W, LED Ballast
|
DN06027/D (192.0kB) |
1 |
Jul, 2007 |
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC
|
DN06065/D (105.0kB) |
2 |
Jan, 2013 |
NCP1014: 10 W, 3-Output Off-line Power Supply
|
DN06005/D (59.0kB) |
0 |
Jul, 2006 |
NCP1014: 10 W, Dual Output Power Supply
|
DN06020/D (62.0kB) |
1 |
Jan, 2007 |
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications
|
DN06064/D (56.0kB) |
1 |
Sep, 2009 |
NCP1014: 5 V, 400 mA Current Boosted Buck Converter
|
DN06052/D (39.0kB) |
0 |
Mar, 2009 |
NCP1014: 5 W, CCCV Cell Phone Battery Charger
|
DN06009/D (55.0kB) |
1 |
Sep, 2006 |
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator
|
DN06011/D (48.0kB) |
1 |
Sep, 2006 |
NCP1014: 8 W, 3-Output Off-Line Switcher
|
DN06003/D (58.0kB) |
0 |
Jul, 2006 |
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies
|
DN06051/D (75.0kB) |
0 |
Feb, 2009 |
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply
|
DN06037/D (53.0kB) |
0 |
Feb, 2008 |
NCP1014: Low Power, Off-Line, Constant Voltage Power Supply
|
DN06066/D (69kB) |
1 |
Dec, 2015 |
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply
|
DN06034/D (51.0kB) |
0 |
Nov, 2007 |
NCP1031: Dual output, 4 W DC-DC converter
|
DN06046/D (45.0kB) |
0 |
Sep, 2008 |
NCP1031: Wide Input Range (20 Vdc to 140 Vdc) DC to DC Converter
|
DN06007/D (54.0kB) |
0 |
Jul, 2006 |
NCP1050: Extremely Low AC-DC Power Supply Used with GFCI
|
DN05037/D (594.0kB) |
0 |
Aug, 2012 |
NCP1055: 7 W, non-isolated buck ac-dc converter
|
DN06028/D (150.0kB) |
0 |
Jun, 2007 |
NCP1055: Simple, 3 W, Non-isolated Bias Supply
|
DN06053/D (44.0kB) |
0 |
Mar, 2009 |
NCP1060, 12 Vout, 2W Off-line Buck Regulator
|
DN05080/D (443kB) |
1 |
Jan, 2020 |
NCP1063 - Universal AC Input, 12 V/0.35A Output, Non-isolated Power Supply
|
DN05081/D (562kB) |
0 |
Sep, 2015 |
NCP1071, NCP1075, MCP1077: 12 Vout, Off-line Buck Regulator
|
DN05058/D (160kB) |
0 |
Dec, 2013 |
NCP1072: 10 W Primary Side Regulation (PSR)
|
DN05036/D (78.0kB) |
0 |
Aug, 2012 |
NCP1075, NCP4328: Compact 90-135 Vac HiPF Boost LED Driver
|
DN05055/D (319kB) |
1 |
Feb, 2014 |
NCP1075, NCP4328A: Compact 200-265 Vac HiPF Boost LED Driver
|
DN05062/D (277kB) |
0 |
Feb, 2014 |
NCP1075: Non-isolated, 8 W Dual Output, Off-line Power Supply
|
DN05038/D (195.0kB) |
1 |
Apr, 2013 |
NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply
|
DN05018/D (128kB) |
1 |
Jan, 2015 |
NCP1076/7: Universal Input, 5 V or 12 V Output, up to 24 W Power Supply
|
DN05049/D (323.0kB) |
0 |
Aug, 2013 |
NCP1077: 12 Vout, 6 W, Off-line Buck Regulator Using a Tapped Inductor
|
DN05059/D (1137kB) |
0 |
Dec, 2013 |
NCP1124 : 10 W Universal Input, 5 V output power supply
|
DN05061/D (598kB) |
0 |
Feb, 2014 |
|