feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  LED Drivers (Show All)

Page size: 
1 - 43 of 43    [  1 ]  
Document Title
Document ID/Size
Revision
Revision Date
3 LED Low Voltage Parallel-to-Series Lighting Circuit DN05091/D (779kB) 2
5-V/300-A Two-Switch Forward Converter with NCL30125 DN05131/D (2071kB) 0 Oct, 2019
CAT4201: Three LED 300 mA MR16 Driver DN06067/D (242kB) 1 Aug, 2014
Constant Current Regulator LED Circuit Enhanced for TRIAC Dimmability DN05098 (270kB) 0 May, 2017
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit DN05084/D (513kB) 1
Dimmable 120 Vac, 9.5 W Input Parallel-to-Series Lighting Circuit DN05088/D (456kB) 1 Jun, 2016
HBL5006: LED Failure Detector and Backup LED Circuit for Critical Lighting Applications DN05066/D (212kB) 0 Oct, 2014
Low Cost Direct 120 VAC LED Lighting Circuit DN05097 (204kB) 0 May, 2017
Low Cost Universal Input AC LED Circuit DN05087/D (554kB) 0 Apr, 2016
NCL30000: 100-277 Vac 25 W High Power Factor Flyback LED Driver DN05031/D (461.0kB) 0 Jun, 2012
NCL30000: 12 V/18 W Hi-Power Factor Constant Voltage LED Driver DN05050/D (389kB) 1 Sep, 2013
NCL30000: Enchancing the Dimming Curve for Leading and Trailing Edge Dimmers DN05010/D (100.0kB) 1 Jul, 2011
NCL30000: Implementing Synchronous Rectification DN05035/D (182.0kB) 0 Aug, 2012
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver DN06068/D (201.0kB) 0 Mar, 2010
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF DN05016/D (54.0kB) 0 Sep, 2011
NCL30001: 125 W High Power Factor Single Stage LED Driver DN05072/D (492kB) 0 Apr, 2015
NCL30001: Input Overvoltage Protection Circuit DN05060/D (539kB) 0 Feb, 2014
NCL30002: 200-265 Vac Low Ripple Buck LED Driver DN05042/D (216.0kB) 1 May, 2013
NCL30002: 85-115 Vac High Efficiency Compact 3.6 W Buck LED Driver DN05041/D (309.0kB) 2 May, 2013
NCL30051: 30 V, 2 A High Efficiency CVCC LED Driver DN05015/D (126.0kB) 2 Jan, 2013
NCL30051: Enhanced Output Short Circuit Protection DN05040/D (643kB) 1 Sep, 2013
NCL30051: Enhanced PWM LED Dimming DN05034/D (105kB) 1 Nov, 2013
NCL30081/3: Step Dimming Guidelines for LED Drivers DN05065/D (82kB) 0 Aug, 2014
NCL30088: Buck-Boost Converter for 15 W LEDs with improved HV Startup and Low Output Ripple DN05075/D (653kB) 1 Jun, 2015
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2 Jan, 2013
NCP3063: 24 V to 12 V Buck (w/ Duty Cycle Control) DN06016/D (133.0kB) 1 Sep, 2006
NCP3063: 9 V to 36 Vin dc, Constant Current LED Driver DN06001/D (117.0kB) 1 Sep, 2006
NCP3063: Cigarette Lighter Adapter (CLA) DN06042/D (463.0kB) 0 Apr, 2008
NCP3063: USB to 6 V 0.3 A USB Charger DN06043/D (124.0kB) 0 Jun, 2008
NCP3065: 12Vac or 12Vdc MR-16 Sharp ZENIGATA LED Module DN06048/D (237.0kB) 7 Aug, 2009
NCP3065: SEPIC LED Driver for MR16 DN06033/D (348.0kB) 0 Nov, 2007
NCV3065: Automotive Dome Lamp DN05069/D (56kB) 1 Mar, 2017
NCV7608, NCV7680: Automotive LED Driver with On/Off and Dimming Control DN05020/D (135.0kB) 1 Jan, 2013
NSI45090JD: ENERGY STAR® Compliant LED Driver Retrofit in T5 Tube Using 160 mA Constant Current Regulator DN05013/D (397.0kB) 0 Jul, 2011
NSI50350AD, LM2903: 1-10 V PWM Dimming for CCR Lighting Circuits DN05045/D (378.0kB) 0 Apr, 2013
NSIC2020JB, NSI50010Y: 2-Stage Parallel-to-Series, ENERGY STAR Low-Cost Linear Driver Design DN05063/D (450kB) 1 May, 2014
NSIC2020JB, NSIC2030JB: 230 Vac, Low-Cost, Dimmable, Three-Stage, Linear LED Lamp Circuit DN05047/D (510kB) 3 May, 2014
NSIC2030B: 120 Vac, Low-Cost, Dimmable, Linear, Parallel-to-Series LED Driving Circuit DN05046/D (177kB) 5 May, 2014
NSIC2050, NSI5010: High Efficiency - Low Cost LED Dimming DN05021/D (100.0kB) 1 Jan, 2013
NSIC2050B, NSI50010Y: Low-Cost LED Dimming with Output Capacitor DN05022/D (61kB) 2 Sep, 2013
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, 3-Stage Parallel-to-Series LED Lighting Circuit DN05051/D (280kB) 2 Jun, 2014
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, Low-Cost, Parallel-to-Series with Switch-In CCR LED Lighting Circuit DN05052/D (337kB) 3 Jun, 2014
NSIC20x0JB: Direct-AC, Linear LED Driver Topology: CCR Straight Circuit (120 VAC & 230 VAC) DN05079/D (724kB) 0 Aug, 2015
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.