|
|
|
|
1 kV SenseFET Integrated Power Switch
|
AN-4176 |
A |
|
2 Switch-Forward Current Mode Converter with the NCP1252
|
AND8373/D (1571.0kB) |
1 |
|
300 W, Wide Mains, PFC Stage Driven by the NCP1654
|
AND8324/D (681.0kB) |
2 |
|
300 W, Wide Mains, PFC Stage Driven by the NCP1653
|
AND8185/D (152.0kB) |
1 |
|
32 W, 32 V Universal Input AC-DC Printer Adapter using the NCP1237
|
AND8454/D (331.0kB) |
1 |
Feb, 2010 |
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219
|
AND8393/D (4197.0kB) |
2 |
|
5 Key Steps to Design a Compact, High-Efficiency PFC Stage using the NCP1611
|
AND9062/D (263.0kB) |
1 |
|
5 Key Steps to Design a Compact, High-Efficiency PFC State Using the NCP1612
|
AND9065/D (250kB) |
1 |
Mar, 2015 |
5.0 V, 2.0 A Flyback Converter
|
AND8099/D (204.0kB) |
2 |
|
700 mA LED Power Supply Using Monolithic Controller and Off-Line Current Boosted (Tapped Inductor) Buck Converter
|
AND8328/D (132.0kB) |
0 |
|
A 12 W Adaptor with NCP1362 Quasi Resonant Controller
|
AND90025/D (1364kB) |
1 |
May, 2020 |
A 12V/40W Demonstrator with NCP1250
|
AND8486/D (128.0kB) |
0 |
|
A 25 to 55 V, 0.7 to 1.5 A, Single Stage Power Factor Corrected Constant Current Offline LED Driver with Flexible Dimming Options
|
AND8470/D (214.0kB) |
0 |
|
A 30 W Power Supply Operating in A Quasi-Square Wave Resonant Mode
|
AND8129/D (246.0kB) |
0 |
|
A 36 W Ballast Application with the NCP5181
|
AND8244/D (188.0kB) |
1 |
|
A 5 V/2 A Standby Power Supply for INTEL Compliant ATX Applications
|
AND8241/D (372.0kB) |
0 |
|
A 6 W/12 W Universal Mains Adapter with the NCP101X
|
AND8142/D (161.0kB) |
0 |
|
A 60 W AC-DC Demonstrator with NCP1256
|
AND9206/D (367kB) |
2 |
Jan, 2017 |
A 60 W ac-dc Demonstrator with NCP1250
|
AND8468/D (490.0kB) |
2 |
|
A 65 W Adaptor with NCP1239 Fixed Frequency Controller
|
AND9296/D (1827kB) |
1 |
Apr, 2016 |
A 800 W Bridgeless PFC Stage
|
AND8392/D (291kB) |
1 |
|
A Constant Current Adjustable 0.7 A to 1.5 A, Up to 55 Vdc Single Stage Power Factor Corrected LED Power Supply
|
AND8427/D (186.0kB) |
2 |
|
A High Voltage Input Supply 12 W Adaptor with NCP1362 Primary Side Regulated Quasi Resonant Controller
 |
AND9890/D (1188kB) |
1 |
Mar, 2021 |
A High-Efficiency, 300 W Bridgeless PFC Stage
|
AND8481/D (730kB) |
1 |
Apr, 2014 |
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs
|
AND8112/D (205.0kB) |
1 |
|
A Simple DC SPICE Model for the LLC Converter
|
AND8255/D (474.0kB) |
2 |
|
Adjusting the Over Temperature Protection Trip Point in NCP1250-Based Adapters
|
AND9057/D (110.0kB) |
0 |
|
An Off-Line, Power Factor Corrected, Buck-Boost Converter for Low Power LED Applications
|
AND9043/D (124kB) |
1 |
Mar, 2014 |
Application Note for a 5.0 W to 6.5 W Power Over Ethernet (PoE) DC-DC Converter
|
AND8247/D (151.0kB) |
2 |
|
Applying FAN6224 for Flyback and Forward Freewheeling Rectification
|
AN-6224 |
A |
|
Applying FAN6240M6X for Flyback Converters Freewheeling Rectification
|
AN-6240 |
A |
|
Applying Fairchild Power Switch (FPS™) FSBH-series to Standby Auxiliary Power Supply
|
AN-8024 |
A |
|
Applying Fairchild Power Switch (FPS™) FSL1x7 to Low-Power Supplies
|
AN-9719 |
A |
|
Audible Noise Reduction Techniques for FPS™ Applications
|
AN-4148 |
A |
|
Building Variable Output Voltage Boost PFC Converters with the FAN9612 Interleaved BCM PFC Controller
|
AN-8021 |
A |
|
Characteristics of Interleaved PFC Stages
|
AND8355/D (371kB) |
2 |
Jan, 2017 |
Circuit Design and PCB Layout Guidelines for Designs Using the NCP108x
|
AND9133/D (60kB) |
1 |
Mar, 2015 |
Compact Green-Mode Adapter Using FSQ500L for Low Cost
|
AN-6075 |
A |
|
Compensating the Negative Voltage Spike on the NCP1250 OPP Pin
|
AND9066/D (179.0kB) |
1 |
|
Compensation of a PFC Stage Driven by the NCP1654
|
AND8321/D (156.0kB) |
1 |
|
Critical Conduction Mode PFC Controller
|
AN-6961 |
A |
|
DC-DC Converter for Driving High-Intensity Light-Emitting Diodes with the SEPIC Circuit
|
AND8138/D (131.0kB) |
0 |
|
Design Approach to Light-Load Effective Power Supply Utilizing the NCP1244/46 PWM Controllers
|
AND9170/D (1697kB) |
0 |
Jul, 2014 |
Design Consideration for Boundary Conduction Mode Power Factor Correction (PFC) Using FAN7930
|
AN-8035 |
A |
|
Design Consideration for Interleaved Boundary Conduction Mode PFC Using FAN9611 / FAN9612
|
AN-6086 |
A |
|
Design Considerations for Battery Charger Using Green Mode Fairchild Power Switch (FPS™)
|
AN-4138 |
A |
|
Design Considerations for Clamping Networks for Very High Voltage Monolithic Off-line PWM Controllers
|
AN1680/D (181.0kB) |
0 |
|
Design Guide for Selection of Bootstrap Components
|
AN-9052 |
A |
|
Design Guideline for 3-Channel Interleaved CCM PFC Using the FAN9673 5 kW CCM PFC Controller
|
AN4165/D (341kB) |
2 |
Nov, 2018 |
Design Guideline for Flyback Travel Adapter using FAN602
|
AN-4193 |
A |
|