Selected Industrial Power & Motion Solution
Selected Solution
Return to Industrial Power & Motion solution
Power Conversion

There is an increasing focus on achieving higher and consistent power conversion efficiencies at any load in high-voltage applications such as industrial/factory automation and other adjacent markets. As such applications are seeking high level of performance in addition to equal emphasis on carbon footprint reductions, future ready power conversion topologies are fundamental to make such applications commercially viable and sustainable.
As the industry leader in supplying both integrated and discrete power conversion semiconductors for many years, ON Semiconductor has always worked with its partners to address the principal challenge of achieving higher power efficiency and performance offering several topologies- boost, fly-back, quasi-resonant- with the choice of monolithic ICs or with discrete implementation.