ON Semiconductor Introduces Complete Power Supply Solutions That Include New 600-Volt MOSFETs

Share

New 600-volt (V) MOSFETs, extend company’s simplified power supply design solutions for applications including switch mode power supplies, PWM motor controls, converters and bridge circuits.

ElectronicaUSA/Embedded Systems Conference, San Francisco, Calif., March 30, 2004 - A leading provider of highly efficient power conversion controllers, and best-in-class rectifiers and MOSFETs, ON Semiconductor (Nasdaq: ONNN) today announced a new line of high-voltage MOSFETs. The introduction of these new 600-volt (V) MOSFETs, extends the company’s simplified power supply design solutions for applications including switch mode power supplies, PWM motor controls, converters and bridge circuits. With the addition of the high voltage MOSFETs, ON Semiconductor now offers a single source for all significant active components for power supply designs.

High Voltage MOSFETs
The new NTD4N60, NTP6N60 and NTP10N60 feature high current ratings of up to 10 Amps (A) and RDS(on) as low as 0.75 Ohm at 10 V. These devices employ ON’s superior planar TMOS7HV technology, allowing operation in the most demanding application. Very low gate charge reduces driver loss, enabling higher efficiency than conventional technologies. The Avalanche energy ratings on these devices offer robust operation in power supply applications.

“This product introduction is just the first step into the high-voltage MOSFET market for ON Semiconductor,” said Ramesh Ramchandani, vice president and general manager of the company’s Integrated Products Device Division. “By the end of the year, we will introduce 500-800 V HVMOS devices boasting best-in-class RDS(on) and switching performance.”

Complete Power Solutions
The introduction of high voltage MOSFETs enhances ON Semiconductor’s comprehensive portfolio for the power factor correction (PFC) and Switch Mode Power Supply (SMPS) stages of power supply designs. Included in these solutions are energy efficient power conversion controllers such as the NCP1650 and NCP1217, a wide variety of rectifiers with various current and voltage ratings, and the new 600 V MOSFETS. When implemented together these devices deliver a highly efficient and significantly simplified power supply design.

The NCP1650 PFC controller minimizes power consumption and EMI. This device delivers true power limiting, fast transient response and tighter frequency control versus competitive devices.

The NCP1217 is a PWM controller that offers superior current mode control in a miniature S08 package. This device features extremely low no-load standby power consumption and enables design flexibility with fixed frequency versions at 65 kHz, 100 kHz and 133 kHz.

ON Power Designer Software To further assist design engineers with the implementation of power supply designs, ON Semiconductor offers ON Power Designer, a complimentary power supply design, analysis and simulation software developed by Ridley Engineering, Inc. Powered by a customized version of POWER 4-5-6 Plus - the industry’s most comprehensive design software - ON Power Designer enables successful first-pass design of complete power supplies for systems that support input levels of 85 V to 260 V. This software is ideal for development of active and standby power supplies for computing, LCD monitors, battery chargers, wall adapters, household appliances and many other applications requiring custom power solutions.

For more information about ON Semiconductor’s power supply solutions visit www.onsemi.com/power.

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) offers an extensive portfolio of power- and data-management semiconductors and standard semiconductor components that address the design needs of today’s sophisticated electronic products, appliances and automobiles. For more information visit ON Semiconductor’s Web site at https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.