High Performance 5.1 Megapixel Imaging Solution for High-End Security Camera Applications

PHOENIX, Ariz. – 4th April, 2017 –

Share

High resolution AR0521 delivers high frame rate and improved low-light sensitivity with high dynamic range

PHOENIX, Ariz. – 4th April, 2017 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has unveiled AR0521 CMOS image sensor – the first imaging product based on a 2.2 micrometer (μm) Back Side Illuminated (BSI) pixel technology platform targeted specifically at security and surveillance applications.

The AR0521 is a small optical format 1/2.5-inch (7.13mm), 5 megapixel (MP) digital image sensor with an active pixel array of 2592 (H) x 1944 (V). It captures images in either linear or high dynamic range (HDR) modes with rolling-shutter readout, and includes sophisticated camera functions such as binning, windowing, and both video and single frame modes.

The advanced imaging solution offers 8, 10, or 12-bit outputs and boasts excellent video performance at 5MP 60 frames per second (fps) with a 1440p mode for 16:9 video. The superior low-light performance – often an important requirement in security camera applications – is largely due to the larger 2.2 μm BSI pixel that offers higher linear full well and lower noise than a smaller pixel.

Incorporating both an electronic rolling shutter and global reset release, the AR0521 also offers advanced line synchronization controls for multi-camera (stereo) support. The ability of the AR0521 to produce extraordinarily clear and sharp images is enhanced by sophisticated digital processing functions, including integrated color and lens shading correction, digital gain and dynamic defect correction.

Primarily aimed at remote video surveillance applications, the AR0521 consumes very little power even when operating at full resolution of 60 fps at 10-bit output. The operating temperature range of -30°C to +85°C ambient allows the device to be used successfully outdoors in harsh environments.

"The ability to deliver high resolution, high quality video feeds in low-light conditions is becoming increasingly important in many applications,” said Gianluca Colli, Vice President and General Manager of Consumer Solutions Division, Image Sensor Group at ON Semiconductor. “This new device pushes the performance boundaries and will enable the development of enhanced indoor and outdoor security systems. Particularly key to its success will be the higher resolution that does not impact low light performance and the ability to generate high dynamic range output at frame rates of 30 fps."

As a result of the programmable optical format (4:3, 16:9 & 1:1) the AR0521 is suitable for multiple use cases in mid- to high-end security applications including panoramic security cameras, birdseye security cameras, long range security cameras and speed dome security cameras.

The AR0521 is available today in mPLCC (12 x 12 mm) package. Visit AR0521 image sensor product page to learn more and order engineering samples or evaluation board.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.