ON Semiconductor Expands Bluetooth® 5 Radio Family with System-in-Package (SiP) Module

September 11, 2018

Bluetooth Certified and EEMBC® ULPMark™ validated, the 6 x 8 x 1.46 mm SiP features integrated antenna for accelerated design and market introduction

Phoenix, Arizona – September 11, 2018 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, has extended its RSL10 family of Bluetooth 5 certified radio System-on-Chips (SoCs) with a ready-to-use 6 x 8 x1.46 mm System-in-Package (SiP) module. Supporting Bluetooth low energy wireless profiles, RSL10 devices can be easily designed into any "connected" application including sports / fitness or mHealth wearables, smart locks and appliances.

The RSL10 SIP features a built-in antenna, RSL10 radio, and all required passive components in one complete, miniature solution. Certified with the Bluetooth Special Interest Group (SIG), the RSL10 SIP significantly reduces time-to-market and development costs by removing the need for any additional RF design considerations.

With the two megabits per second (Mbps) speeds possible with Bluetooth 5 alongside the industry’s lowest power consumption, the RSL10 family provides advanced wireless functionality without compromising battery application life. RSL10 consumes just 62.5 nanowatts (nW) while in Deep Sleep mode, and 7 milliwatts (mW) peak receive power. RSL10’s energy efficiency was recently validated by the EEMBC’s ULPMark where it became the first device in the benchmark’s history to break 1,000 ULP Marks and produced Core Profile scores more than twice as high as the previous industry leader.

"With its best-in-class power consumption, it's not surprising that RSL10 has already been selected for use in a number of applications including energy harvesting and industrial IoT," said Michel De Mey, senior director and general manager of Hearing, Consumer Health, and Bluetooth Connectivity solutions at ON Semiconductor. "By adding a new System-in-Package that significantly reduces design efforts, costs and time-to-market, the possibilities for RSL10 are endless."

Availability

The RSL10 SIP is offered in a 51-pin 6 x 8 x 1.46 mm package. Designers can order samples or an Evaluation Board by contacting their local ON Semiconductor sales representative or authorized distributor.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner, and smarter world. onsemi is recognized as a Fortune 500® company and included in the S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.
Please select one of the press categories.

Select Language:

Please select at least one of the languages.
Please select at least one of the languages.
Please select at least one of the languages.

*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy