ON Semiconductor Announces New Generations of SUPERFET MOSFETs and SiC Diodes at PCIM Europe 2021

New products deliver higher efficiency for power applications

PHOENIX, Ariz. –May 4, 2021 – ON Semiconductor (Nasdaq:ON), driving energy efficient innovations, will be introducing new Super-junction (SJ) MOSFETs and SiC diodes as part of its activities during the 2021 PCIM Europe Digital Event commencing today.

Efficiency and reliability are increasing important in power applications, not least so manufacturers can meet more stringent international standards. The 650 V SUPERFET® III FAST SJ MOSFETs deliver better switching performance than other SJ MOSFETs on the market, with improved efficiency and higher system reliability. These features are in high demand in fast-growing markets, including 5G, electric vehicle (EV) charging stations, telecoms and server sectors.

ON Semiconductor will also be introducing automotive AECQ101 and industrial grade qualified next generation 1200 V SiC diodes, ideal for high power applications such as EV charging stations and solar inverters, UPS, electric vehicles (EV) on-board chargers (OBC), and EV DC-DC Converters. SiC diodes offer significant advantages over silicon solutions, including higher reliability, lower EMI and simpler cooling requirements. The new design improves on the first generation SiC diodes thanks to a smaller die size and lower capacitance. The NVDSH20120C, NDSH20120C, NVDSH50120C, and NDSH50120C deliver a lower forward voltage drop and a 4x increase in rated current, with a higher rate of change (di/dt) of 3500 A/µs. The smaller die size also returns a 20 % lower thermal resistance in an F2 package.

ON Semiconductor will also be presenting at PCIM Europe onMay 4 at multiple sessions. As part of the IPMs, Motion Control and Drives session on the following topics:

  • Third Generation of Automotive 650 V Intelligent Power Module System for Auxiliary Motor Drive Applications presented by Bumseung Jin
  • Solutions for Off-Board EV Charging presented by Guillem Gargallo
  • Third Generation of Automotive 650V Intelligent Power Module System for Auxiliary Motor Drive Applications presented by Andrea Colognese.

In addition to these activities, ON Semiconductor will also be hosting three live webinars, details can be found here. To register as a visitor to PCIM Europe 2021, please visit https://pcim.mesago.com/nuernberg/en.html.

Additional resources & documents: Article: Demystifying Three-Phase PFC Topologies, Developing A 25-kW SiC-Based Fast DC Charger Blog: Solar Power Needs Silicon Carbide, Silicon Carbide’s Role in Next Generation Industrial Motor Drives, How Silicon Carbide Technology Changes Automotive On Board Charging

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. onsemi offers a highly differentiated and innovative product portfolio, delivering intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way to creating a safer, cleaner, and smarter world. onsemi is recognized as a Fortune 500® company and included in the S&P 500® index. Learn more about onsemi at www.onsemi.com.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

subscribe icon

Receive Announcements Alerts!

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

Please provide a name.
Please provide email.
Please provide media.
Please select one of the press categories.

Select Language:

Please select at least one of the languages.
Please select at least one of the languages.
Please select at least one of the languages.

*I agree that the information that I provide will be used in accordance with the terms of the onsemi Privacy Policy