Image of Prasad Paruchuri

Presented by:

Prasad Paruchuri - Technical Marketing

February 20, 2024

8:00AM PST

Event Details

Advantages of Employing Silicon Carbide in 600 W to 30 kW Industrial-Grade Lithium-Ion Fast Charging Systems

Duration: 60 minutes

Language: English

Attendance: Online

Event Description

Join our webinar and learn from a power semiconductor expert. Battery-operated equipment is becoming the sustainable choice for industrial and construction applications - from power tools, lawn mowers, to material handling equipment such as forklifts, pallet trucks and automated guided vehicles.

This class of battery charger systems need to be reliable, robust, and perform well in harsh outdoor industrial environments while being compact, lightweight and not require forced cooling. Moreover, these battery charger systems may need to be powered from 120 -277 Vac or even 480 Vac.

Silicon Carbide (SiC)-based switching devices are becoming a popular choice as it enables faster switching speeds and superior low loss operation thus improving power density without compromising. In addition SiC supports alternative power factor topologies that were not practical with IGBT technology.

Key Takeaways

Review different power topologies such as Half Bridge LLC, Full Bridge LLC Resonant topology with synchronous rectification, Dual Active Bridge and totem- pole PFC

Present SiC MOSFETs selection criteria for PFC stage, primary power stage and silicon based MOSFETs for secondary synchronous rectification power stage

Introduce advantages of onsemi’s EliteSiC MOSFETs and their performance attributes

About the Speaker

Photo of Prasad Parachuri

Speaker

Prasad Paruchuri

Technical Marketing, Power Solutions Group (PSG), onsemi

Prasad Paruchuri is the Technical Marketing Team Lead of the Industrial PSG Business Unit at onsemi where he is driving innovative EliteSiC family products for Industrial applications.

Prasad brings over 25 years of semiconductor experience in areas that span from Application development and system architecting to technical marketing and strategy development at STMicroelectronics (15 Years) and onsemi (10 Years). Prior to that Prasad worked as Design Engineer at ASTEC Power (Emerson Electric).