Utilizing Wide Bandgap in Server and Industrial Power Applications
Related Products:
- NDSH25170A: Silicon Carbide Schottky Diode 1700V, 25A, TO247
- NVHL060N090SC1: Silicon Carbide MOSFET, N‐Channel, 900 V, 60 mΩ, TO247−3L
- NVHL020N090SC1: Silicon Carbide MOSFET, N‐Channel, 900 V, 20 mΩ, TO247−3L
- NTHL080N120SC1A: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- NVHL080N120SC1: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- NVHL080N120SC1A: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L
- FFSP3065B-F085: Automotive Silicon Carbide (SiC) Schottky Diode, 650 V
- FFSM0465A: SiC Diode - 650V, 4A, PQFN88
- NTHL080N120SC1: Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L