feedback
Rate this webpage
Need
Support?

Design Notes

Previously Viewed Products
Clear List

Design Notes for  Linear LED Drivers (Show All)

Page size: 
1 - 17 of 17    [  1 ]  
Document Title
Document ID/Size
Revision
Revision Date
3 LED Low Voltage Parallel-to-Series Lighting Circuit DN05091/D (779kB) 2
Constant Current Regulator LED Circuit Enhanced for TRIAC Dimmability DN05098 (270kB) 0 May, 2017
Dimmable 120 Vac, 6.5 W Input Parallel-to-Series Lighting Circuit DN05084/D (513kB) 1
Dimmable 120 Vac, 9.5 W Input Parallel-to-Series Lighting Circuit DN05088/D (456kB) 1 Jun, 2016
HBL5006: LED Failure Detector and Backup LED Circuit for Critical Lighting Applications DN05066/D (212kB) 0 Oct, 2014
Low Cost Direct 120 VAC LED Lighting Circuit DN05097 (204kB) 0 May, 2017
Low Cost Universal Input AC LED Circuit DN05087/D (554kB) 0 Apr, 2016
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2 Jan, 2013
NCV7608, NCV7680: Automotive LED Driver with On/Off and Dimming Control DN05020/D (135.0kB) 1 Jan, 2013
NSI45090JD: ENERGY STAR® Compliant LED Driver Retrofit in T5 Tube Using 160 mA Constant Current Regulator DN05013/D (397.0kB) 0 Jul, 2011
NSI50350AD, LM2903: 1-10 V PWM Dimming for CCR Lighting Circuits DN05045/D (378.0kB) 0 Apr, 2013
NSIC2020JB, NSI50010Y: 2-Stage Parallel-to-Series, ENERGY STAR Low-Cost Linear Driver Design DN05063/D (450kB) 1 May, 2014
NSIC2020JB, NSIC2030JB: 230 Vac, Low-Cost, Dimmable, Three-Stage, Linear LED Lamp Circuit DN05047/D (510kB) 3 May, 2014
NSIC2030B: 120 Vac, Low-Cost, Dimmable, Linear, Parallel-to-Series LED Driving Circuit DN05046/D (177kB) 5 May, 2014
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, 3-Stage Parallel-to-Series LED Lighting Circuit DN05051/D (280kB) 2 Jun, 2014
NSIC2050JB, NSIC2030JB: 120 Vac, Dimmable, Low-Cost, Parallel-to-Series with Switch-In CCR LED Lighting Circuit DN05052/D (337kB) 3 Jun, 2014
NSIC20x0JB: Direct-AC, Linear LED Driver Topology: CCR Straight Circuit (120 VAC & 230 VAC) DN05079/D (724kB) 0 Aug, 2015
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.