Design Notes

Previously Viewed Products
Clear List

Design Notes for  AC-DC LED Drivers (Show All)

Page size: 
1 - 16 of 16    [  1 ]  
Document Title
Document ID/Size
Revision
Revision Date
5-V/300-A Two-Switch Forward Converter with NCL30125 DN05131/D (2071kB) 0 Oct, 2019
NCL30000: 100-277 Vac 25 W High Power Factor Flyback LED Driver DN05031/D (461.0kB) 0 Jun, 2012
NCL30000: 12 V/18 W Hi-Power Factor Constant Voltage LED Driver DN05050/D (389kB) 1 Sep, 2013
NCL30000: Enchancing the Dimming Curve for Leading and Trailing Edge Dimmers DN05010/D (100.0kB) 1 Jul, 2011
NCL30000: Implementing Synchronous Rectification DN05035/D (182.0kB) 0 Aug, 2012
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver DN06068/D (201.0kB) 0 Mar, 2010
NCL30001: 100 V, 450 mA Off-Line LED Driver with High PF DN05016/D (54.0kB) 0 Sep, 2011
NCL30001: 125 W High Power Factor Single Stage LED Driver DN05072/D (492kB) 0 Apr, 2015
NCL30001: Input Overvoltage Protection Circuit DN05060/D (539kB) 0 Feb, 2014
NCL30002: 200-265 Vac Low Ripple Buck LED Driver DN05042/D (216.0kB) 1 May, 2013
NCL30002: 85-115 Vac High Efficiency Compact 3.6 W Buck LED Driver DN05041/D (309.0kB) 2 May, 2013
NCL30051: 30 V, 2 A High Efficiency CVCC LED Driver DN05015/D (126.0kB) 2 Jan, 2013
NCL30051: Enhanced Output Short Circuit Protection DN05040/D (643kB) 1 Sep, 2013
NCL30051: Enhanced PWM LED Dimming DN05034/D (105kB) 1 Nov, 2013
NCL30081/3: Step Dimming Guidelines for LED Drivers DN05065/D (82kB) 0 Aug, 2014
NCL30088: Buck-Boost Converter for 15 W LEDs with improved HV Startup and Low Output Ripple DN05075/D (653kB) 1 Jun, 2015
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.